Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    LC Type Coupling Kits Include: 1 standard snap wrap center & 1 collar with screws

    In addition to kit, to make a full coupling, two additional hubs are needed: 1 standard L Type hub (without collar attachment) & 1 LC Type hub (provides collar attachment.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Width

Height

Depth

Coupling Size

Material

Weight

LC090/095-CLLR-SW-SPDR-MM-HDW N/A 2.560 in N/A 2.560 in N/A 0.440 in N/A LC090, LC 095 N/A 1018 Steel N/A 0.13 lb
LC099/100-CLLR-SW-SPDR-MM-HDW N/A 3.080 in N/A 3.080 in N/A 0.610 in N/A LC099, LC100 N/A 1018 Steel N/A 0.26 lb
LC110-CLLR-SW-SPDR-MM-HDW N/A 3.110 in N/A 3.110 in N/A 0.750 in N/A LC110 N/A 1018 Steel N/A 0.36 lb
LC150-CLLR-SW-SPDR-MM-HDW N/A 3.75 in N/A 3.750 in N/A 0.880 in N/A LC150 N/A 1018 Steel N/A 0.70 lb
LC190-CLLR-SW-SPDR-MM-HDW N/A 5.010 in N/A 5.010 in N/A 0.880 in N/A LC190 N/A 1018 Steel N/A 0.50 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1