Part Number |
Description |
Width |
Height |
Depth |
Coupling Size |
Material |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514460260 | Description N/A LC090/095-CLLR-SW-SPDR-MM-HDW | Width N/A 2.560 in | Height N/A 2.560 in | Depth N/A 0.440 in | Coupling Size N/A LC090, LC 095 | Material N/A 1018 Steel | Weight N/A 0.13 lb |
Add To Cart
Request Quote |
| 68514460261 | Description N/A LC099/100-CLLR-SW-SPDR-MM-HDW | Width N/A 3.080 in | Height N/A 3.080 in | Depth N/A 0.610 in | Coupling Size N/A LC099, LC100 | Material N/A 1018 Steel | Weight N/A 0.26 lb |
Add To Cart
Request Quote |
| 68514460262 | Description N/A LC110-CLLR-SW-SPDR-MM-HDW | Width N/A 3.110 in | Height N/A 3.110 in | Depth N/A 0.750 in | Coupling Size N/A LC110 | Material N/A 1018 Steel | Weight N/A 0.36 lb |
Add To Cart
Request Quote |
| 68514460263 | Description N/A LC150-CLLR-SW-SPDR-MM-HDW | Width N/A 3.75 in | Height N/A 3.750 in | Depth N/A 0.880 in | Coupling Size N/A LC150 | Material N/A 1018 Steel | Weight N/A 0.70 lb |
Add To Cart
Request Quote |
| 68514460264 | Description N/A LC190-CLLR-SW-SPDR-MM-HDW | Width N/A 5.010 in | Height N/A 5.010 in | Depth N/A 0.880 in | Coupling Size N/A LC190 | Material N/A 1018 Steel | Weight N/A 0.50 lb |
Add To Cart
Request Quote |