3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
    LC Type Coupling Kits Include: 1 standard snap wrap center & 1 collar with screws

    In addition to kit, to make a full coupling, two additional hubs are needed: 1 standard L Type hub (without collar attachment) & 1 LC Type hub (provides collar attachment.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Width

Height

Depth

Coupling Size

Material

Weight

Sort by
68514460260 N/A LC090/095 CLLR,SW SPDR&MMHDWR N/A 2.560 in N/A 2.560 in N/A 0.440 in N/A LC090, LC 095 N/A 1018 Steel N/A 0.13 lb
68514460261 N/A LC099/100 CLLR,SW SPDR&MMHDWR N/A 3.080 in N/A 3.080 in N/A 0.610 in N/A LC099, LC100 N/A 1018 Steel N/A 0.26 lb
68514460262 N/A LC110 CLLR,SW SPDR & MM HDWR N/A 3.110 in N/A 3.110 in N/A 0.750 in N/A LC110 N/A 1018 Steel N/A 0.36 lb
68514460263 N/A LC150 CLLR, SW SPDR &MM HDWR N/A 3.75 in N/A 3.750 in N/A 0.880 in N/A LC150 N/A 1018 Steel N/A 0.70 lb
68514460264 N/A LC190 CLLR, SW SPDR & MM HDWR N/A 5.010 in N/A 5.010 in N/A 0.880 in N/A LC190 N/A 1018 Steel N/A 0.50 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1