68514424669
Description
N/A
SW090/095-SPIDER W/RING
Coupling
N/A
SW090, SW095
Torque
N/A
144 in·lb 16.27 N·m
Dimension AA
N/A
2.560 in 65.02 mm
Dimension HH
N/A
1.06 in 26.92 mm
Dimension W
N/A
0.44 in 11.18 mm
Dimension B
N/A
0.36 in 9.14 mm
Add To Cart
Request Quote
68514411071
Description
N/A
SW090/095-SNAP WRAP ONLY
Coupling
N/A
SW090, SW095
Torque
N/A
144 in·lb 16.27 N·m
Dimension AA
N/A
2.560 in 65.02 mm
Dimension HH
N/A
1.06 in 26.92 mm
Dimension W
N/A
0.44 in 11.18 mm
Dimension B
N/A
0.36 in 9.14 mm
Add To Cart
Request Quote
68514424670
Description
N/A
SW099/100-SPIDER W/RING
Coupling
N/A
SW099, SW100
Torque
N/A
318 in·lb 35.93 N·m
Dimension AA
N/A
3.08 in 78.23 mm
Dimension HH
N/A
1.37 in 34.80 mm
Dimension W
N/A
0.61 in 15.49 mm
Dimension B
N/A
0.43 in 10.92 mm
Add To Cart
Request Quote
68514411495
Description
N/A
SW099/100-SNAP WRAP ONLY
Coupling
N/A
SW099, SW100
Torque
N/A
318 in·lb 35.93 N·m
Dimension AA
N/A
3.08 in 78.23 mm
Dimension HH
N/A
1.37 in 34.80 mm
Dimension W
N/A
0.61 in 15.49 mm
Dimension B
N/A
0.43 in 10.92 mm
Add To Cart
Request Quote
68514424671
Description
N/A
SW110-SPIDER W/RING
Coupling
N/A
SW110
Torque
N/A
792.00 in·lb 89.5 N·m
Dimension AA
N/A
3.87 in 98.30 mm
Dimension HH
N/A
1.50 in 38.10 mm
Dimension W
N/A
0.75 in 19.05 mm
Dimension B
N/A
0.45 in 11.43 mm
Add To Cart
Request Quote
68514411725
Description
N/A
SW110-SNAP WRAP ONLY
Coupling
N/A
SW110
Torque
N/A
792.00 in·lb 89.5 N·m
Dimension AA
N/A
3.87 in 98.30 mm
Dimension HH
N/A
1.50 in 38.10 mm
Dimension W
N/A
0.75 in 19.05 mm
Dimension B
N/A
0.45 in 11.43 mm
Add To Cart
Request Quote
68514424672
Description
N/A
SW150-SNAP WRAP W/RING
Coupling
N/A
SW150
Torque
N/A
1240.00 in·lb 140 N·m
Dimension AA
N/A
4.560 in 115.82 mm
Dimension HH
N/A
1.75 in 44.45 mm
Dimension W
N/A
0.88 in 22.35 mm
Dimension B
N/A
0.59 in 14.99 mm
Add To Cart
Request Quote
68514412002
Description
N/A
SW150-SNAP WRAP ONLY
Coupling
N/A
SW150
Torque
N/A
1240.00 in·lb 140 N·m
Dimension AA
N/A
4.560 in 115.82 mm
Dimension HH
N/A
1.75 in 44.45 mm
Dimension W
N/A
0.88 in 22.35 mm
Dimension B
N/A
0.59 in 14.99 mm
Add To Cart
Request Quote
68514424673
Description
N/A
SW190-SPIDER W/RING
Coupling
N/A
SW190
Torque
N/A
1728.00 in·lb 195 N·m
Dimension AA
N/A
5.18 in 131.57 mm
Dimension HH
N/A
2.25 in 57.15 mm
Dimension W
N/A
0.88 in 22.35 mm
Dimension B
N/A
0.60 in 15.24 mm
Add To Cart
Request Quote
68514412275
Description
N/A
SW190-SNAP WRAP ONLY
Coupling
N/A
SW190
Torque
N/A
1728.00 in·lb 195 N·m
Dimension AA
N/A
5.18 in 131.57 mm
Dimension HH
N/A
2.25 in 57.15 mm
Dimension W
N/A
0.88 in 22.35 mm
Dimension B
N/A
0.60 in 15.24 mm
Add To Cart
Request Quote
68514412413
Description
N/A
LT225-SPIDER-URE
Coupling
N/A
LT225
Torque
N/A
3510.00 in·lb 264 N·m
Dimension AA
N/A
5.44 in 138.18 mm
Dimension HH
N/A
2.75 in 69.85 mm
Dimension W
N/A
0.88 in 22.35 mm
Dimension B
N/A
0.73 in 18.54 mm
Add To Cart
Request Quote
68514426093
Description
N/A
L225-SPIDER RING-URE
Coupling
N/A
L225
Torque
N/A
3510.00 in·lb 264 N·m
Dimension AA
N/A
5.44 in 138.18 mm
Dimension HH
N/A
2.75 in 69.85 mm
Dimension W
N/A
0.88 in 22.35 mm
Dimension B
N/A
0.60 in 15.24 mm
Add To Cart
Request Quote
68514441170
Description
N/A
SW099/100-SPIDER RING-URE
Coupling
N/A
SW099, SW100
Torque
N/A
477 in·lb 53.9 N·m
Dimension AA
N/A
78.23 mm
Dimension HH
N/A
1.37 in 34.80 mm
Dimension W
N/A
0.61 in 15.49 mm
Dimension B
N/A
0.43 in 10.92 mm
Add To Cart
Request Quote
68514441171
Description
N/A
SW110-SPIDER RING-URE
Coupling
N/A
SW110
Torque
N/A
1188 in·lb 89.5 N·m
Dimension AA
N/A
3.87 in 98.30 mm
Dimension HH
N/A
1.50 in 38.10 mm
Dimension W
N/A
0.75 in 19.05 mm
Dimension B
N/A
0.45 in 11.43 mm
Add To Cart
Request Quote