Batch CAD Cart (0)
  • Cart is empty
SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type
  • A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (The LC Type does not require a snap ring.)
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling

Part Number

Description 

Coupling

Torque

Dimension AA

Dimension HH

Dimension W

Dimension B

Sort by
N/A SW090/095-SPIDER W/RING N/A SW090, SW095 N/A 144 in·lb16.27 N·m N/A 2.560 in65.02 mm N/A 1.06 in26.92 mm N/A 0.44 in11.18 mm N/A 0.36 in9.14 mm
N/A SW090/095-SNAP WRAP ONLY N/A SW090, SW095 N/A 144 in·lb16.27 N·m N/A 2.560 in65.02 mm N/A 1.06 in26.92 mm N/A 0.44 in11.18 mm N/A 0.36 in9.14 mm
N/A SW099/100-SPIDER W/RING N/A SW099, SW100 N/A 318 in·lb35.93 N·m N/A 3.08 in78.23 mm N/A 1.37 in34.80 mm N/A 0.61 in15.49 mm N/A 0.43 in10.92 mm
N/A SW099/100-SNAP WRAP ONLY N/A SW099, SW100 N/A 318 in·lb35.93 N·m N/A 3.08 in78.23 mm N/A 1.37 in34.80 mm N/A 0.61 in15.49 mm N/A 0.43 in10.92 mm
N/A SW099/100-SPIDER RING-URE N/A SW099, SW100 N/A 477 in·lb53.9 N·m N/A 78.23 mm N/A 1.37 in34.80 mm N/A 0.61 in15.49 mm N/A 0.43 in10.92 mm
N/A SW110-SPIDER W/RING N/A SW110 N/A 792.00 in·lb89.5 N·m N/A 3.87 in98.30 mm N/A 1.50 in38.10 mm N/A 0.75 in19.05 mm N/A 0.45 in11.43 mm
N/A SW110-SNAP WRAP ONLY N/A SW110 N/A 792.00 in·lb89.5 N·m N/A 3.87 in98.30 mm N/A 1.50 in38.10 mm N/A 0.75 in19.05 mm N/A 0.45 in11.43 mm
N/A SW110-SPIDER RING-URE N/A SW110 N/A 1188 in·lb89.5 N·m N/A 3.87 in98.30 mm N/A 1.50 in38.10 mm N/A 0.75 in19.05 mm N/A 0.45 in11.43 mm
N/A SW150-SNAP WRAP W/RING N/A SW150 N/A 1240.00 in·lb140 N·m N/A 4.560 in115.82 mm N/A 1.75 in44.45 mm N/A 0.88 in22.35 mm N/A 0.59 in14.99 mm
N/A SW150-SNAP WRAP ONLY N/A SW150 N/A 1240.00 in·lb140 N·m N/A 4.560 in115.82 mm N/A 1.75 in44.45 mm N/A 0.88 in22.35 mm N/A 0.59 in14.99 mm
N/A SW190-SPIDER W/RING N/A SW190 N/A 1728.00 in·lb195 N·m N/A 5.18 in131.57 mm N/A 2.25 in57.15 mm N/A 0.88 in22.35 mm N/A 0.60 in15.24 mm
N/A SW190-SNAP WRAP ONLY N/A SW190 N/A 1728.00 in·lb195 N·m N/A 5.18 in131.57 mm N/A 2.25 in57.15 mm N/A 0.88 in22.35 mm N/A 0.60 in15.24 mm
N/A LT225-SPIDER-URE N/A LT225 N/A 3510.00 in·lb264 N·m N/A 5.44 in138.18 mm N/A 2.75 in69.85 mm N/A 0.88 in22.35 mm N/A 0.73 in18.54 mm
N/A L225-SPIDER RING-URE N/A L225 N/A 3510.00 in·lb264 N·m N/A 5.44 in138.18 mm N/A 2.75 in69.85 mm N/A 0.88 in22.35 mm N/A 0.60 in15.24 mm
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1