All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
SW Type (Radially Removable Elastomer) Components
>
Snap Wrap Flexible Spiders
>
View Items
Snap Wrap Flexible Spiders
Check up to five results to perform an action.
larger image
SW Type
A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type
A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (The LC Type does not require a snap ring.)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Jaw Type Catalog (pdf catalog)
Installation Instructions for SW (Snap Wrap) Jaw Coupling
Installation Video for SW (Snap Wrap) Jaw Coupling
Results Per Page :
25
50
100
200
Results 1 - 14 of 14
1
Part Number
Description
Coupling
Torque
Dimension AA
Dimension HH
Dimension W
Dimension B
68514424669
SW090/095-SPIDER W/RING
SW090, SW095
144
in·lb
16.27
N·m
2.560
in
65.02
mm
1.06
in
26.92
mm
0.44
in
11.18
mm
0.36
in
9.14
mm
68514411071
SW090/095-SNAP WRAP ONLY
SW090, SW095
144
in·lb
16.27
N·m
2.560
in
65.02
mm
1.06
in
26.92
mm
0.44
in
11.18
mm
0.36
in
9.14
mm
68514424670
SW099/100-SPIDER W/RING
SW099, SW100
318
in·lb
35.93
N·m
3.08
in
78.23
mm
1.37
in
34.80
mm
0.61
in
15.49
mm
0.43
in
10.92
mm
68514411495
SW099/100-SNAP WRAP ONLY
SW099, SW100
318
in·lb
35.93
N·m
3.08
in
78.23
mm
1.37
in
34.80
mm
0.61
in
15.49
mm
0.43
in
10.92
mm
68514424671
SW110-SPIDER W/RING
SW110
792.00
in·lb
89.5
N·m
3.87
in
98.30
mm
1.50
in
38.10
mm
0.75
in
19.05
mm
0.45
in
11.43
mm
68514411725
SW110-SNAP WRAP ONLY
SW110
792.00
in·lb
89.5
N·m
3.87
in
98.30
mm
1.50
in
38.10
mm
0.75
in
19.05
mm
0.45
in
11.43
mm
68514424672
SW150-SNAP WRAP W/RING
SW150
1240.00
in·lb
140
N·m
4.560
in
115.82
mm
1.75
in
44.45
mm
0.88
in
22.35
mm
0.59
in
14.99
mm
68514412002
SW150-SNAP WRAP ONLY
SW150
1240.00
in·lb
140
N·m
4.560
in
115.82
mm
1.75
in
44.45
mm
0.88
in
22.35
mm
0.59
in
14.99
mm
68514424673
SW190-SPIDER W/RING
SW190
1728.00
in·lb
195
N·m
5.18
in
131.57
mm
2.25
in
57.15
mm
0.88
in
22.35
mm
0.60
in
15.24
mm
68514412275
SW190-SNAP WRAP ONLY
SW190
1728.00
in·lb
195
N·m
5.18
in
131.57
mm
2.25
in
57.15
mm
0.88
in
22.35
mm
0.60
in
15.24
mm
68514412413
LT225-SPIDER-URE
LT225
3510.00
in·lb
264
N·m
5.44
in
138.18
mm
2.75
in
69.85
mm
0.88
in
22.35
mm
0.73
in
18.54
mm
68514426093
L225-SPIDER RING-URE
L225
3510.00
in·lb
264
N·m
5.44
in
138.18
mm
2.75
in
69.85
mm
0.88
in
22.35
mm
0.60
in
15.24
mm
68514441170
SW099/100-SPIDER RING-URE
SW099, SW100
477
in·lb
53.9
N·m
78.23
mm
1.37
in
34.80
mm
0.61
in
15.49
mm
0.43
in
10.92
mm
68514441171
SW110-SPIDER RING-URE
SW110
1188
in·lb
89.5
N·m
3.87
in
98.30
mm
1.50
in
38.10
mm
0.75
in
19.05
mm
0.45
in
11.43
mm
Results 1 - 14 of 14
1