Part Number |
Description |
Bore Diameter |
Belt Size |
Outside Diameter (Dimension C) |
Overall Length |
Ratio |
Weight |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514437048 | Description N/A HEC-007-5/8-PULLEY | Bore Diameter N/A 5/8 in | Belt Size N/A 2926V | Outside Diameter (Dimension C) N/A 6.000 in | Overall Length N/A 7 in | Ratio N/A 8.7 | Weight N/A 11.00 lb |
Add To Cart
Request Quote |
|
| 68514442931 | Description N/A HEC-007-1/2-PULLEY-NKW | Bore Diameter N/A 1/2 in | Belt Size N/A 2926V | Outside Diameter (Dimension C) N/A 6.000 in | Overall Length N/A 7 in | Ratio N/A 8.7 | Weight N/A 11.00 lb |
Add To Cart
Request Quote |
|
| 68514442932 | Description N/A HEC-007-3/4-PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A 2926V | Outside Diameter (Dimension C) N/A 6.000 in | Overall Length N/A 7 in | Ratio N/A 8.7 | Weight N/A 11.00 lb |
Add To Cart
Request Quote |