Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1 - 2 of 2 | Results Per Page | View
Unit of Measure
1 

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Series

CAD

77375 / 77675 N/A 3.7500 in95.250 mm N/A 6.7500 in171.450 mm N/A 1.9 in48.26 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 90500 lbf403000 N N/A 107000 lbf474000 N N/A 77000 N/A
77375 / 77676X N/A 3.7500 in95.250 mm N/A 6.7500 in171.450 mm N/A 1.9 in48.26 mm N/A 1.625 in41.275 mm N/A 2.0000 in50.800 mm N/A 90500 lbf403000 N N/A 107000 lbf474000 N N/A 77000 N/A
1 - 2 of 2 | Results Per Page | View
Unit of Measure
1