3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Housed Unit Family Image

    Stronger Outside. Smarter Inside.
    Timken offers one of the broadest ranges of rugged housed units for spherical, tapered and ball bearings. For spherical bearings, select from solid-block steel housings and split-block (SNT/SAF) cast-iron housings. To protect bearings in dirty and contaminated environments, Timken offers a variety of sealing and end cover options.

  • ADAPT-Triangular-Steel-Cage-2

    The Timken® ADAPT® bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.

    The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.

  • Ball Bearings

    Timken’s ball bearing offering is suitable for precision to general industrial applications in food and beverage, aerospace, agriculture, construction, and machine tool markets.

  • Timken-Cylindrical-Roller-Bearings

    Timken uses its 80 years of experience designing and manufacturing cylindrical roller bearings to continually advance performance across size ranges and configurations, including inch and metric and one-row, two-row and four-row designs.

  • Timken_SRB_Brass_EMW33_22208YMW33C3-A2

    Timken spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.

  • Timken_TRB_1ROWASSY_TS_32005X-90KA1-A

    Timken tapered bearings are uniquely designed to manage both thrust and radial loads on rotating shafts and in housings. We manufacture nearly 26,000 bearing combinations – in single, double and four-row configurations. Customized geometries and engineered surfaces can be applied to these bearings to further enhance performance in demanding applications.

  • Thrust Family Image

    Timken thrust bearings are designed specifically to manage thrust loads in a wide variety of industrial and automotive applications. We manufacture five basic designs of thrust bearings that include ball, crossed roller, cylindrical roller, tapered roller and spherical roller designs to meet full range industry applications.

  • Lovejoy Jaw Couplings

    Lovejoy offers a full range of couplings and power transmission components will help both your driver and driven equipment work in concert with the laws of physics, run efficiently, and boost your productivity.

  • Hydraulic Pump / Motor Mounts (Bellhousings)

    Lovejoy offers a complete line of hydraulic reservoirs and reservoir accessories for fluid power transmission applications. The line includes aluminum tanks, lids, gaskets, legs/casters and associated parts for reservoirs including a complete line of oil gauges, tank heaters and elastic bushings for routing hydraulic lines directly into the reservoir.

  • RunRight® Diagram

    Lovejoy RunRight® technology acts as a spring, dampener, tensioner, and much more. RunRight rubber suspension units are designed for use in countless applications that require a torsional spring feature with angles of operation of +/- 30˚. When using these units in an application, the torsional force as well as the radial, axial and/or cardanic forces can be addressed.

  • Seals group picture

    Timken offers a complete line of industrial sealing solutions, with a variety of seal types and material options to resist extreme temperatures, pressure, debris and most chemicals. The ability to retain lubrication and block contaminants is critical to optimal bearing and system performance.

  • Chain Drives Family Image

    Drives® Chain manufactured to meet or exceed ANSI standards, Drives chain performs. Our precision roller chain, attachment chain and engineered chain products excel in tough, high-performance applications and can be custom-manufactured to meet specific needs.

  • Chain Engineer Thumbnail for CAD

    Chain Engineer™ is a collection of robust tools designed to assist in the selection and maintenance of chain driven applications. Interchange chain and attachments, select the right drive chain or conveyor chain for your job and track elongation of leaf chain, roller chain or kiln drier chain. Easy to use and accessible as a desktop or mobile app for use in the office and on location.

  • Belts Drive Engineer

    Drive Engineer™ puts new drive selection and analysis in the palm of your hand, providing extensive results and comprehensive data for use on v-belt or synchronous drives. Belt, pulley and drive output details and specifications can be filtered, changed, saved and shared with the touch of a finger. Download Metric Version