Industrial operators and rail fleets are under increasing pressure to cut energy usage, lower operating costs and meet aggressive sustainability targets. In applications ranging from pumps, compressors and gear drives to passenger trains and freight cars, traditional bearing designs can generate excess torque and heat—driving higher electricity consumption, accelerated wear and unnecessary carbon emissions. Timken® EnviroSpexx™ energy‑efficient roller bearings directly address these challenges with optimized internal geometries engineered to minimize rotational torque, reduce power loss and help equipment run cooler and more efficiently. These enhancements translate to measurable energy savings, reduced emissions and longer bearing life across both industrial and rail applications.
1 2
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 32004XQ-90NA1 | N/A 20 mm0.7874 in | N/A 42 mm1.6535 in | N/A 15.000 mm0.5906 in | N/A 12 mm0.4724 in | N/A 15 mm0.5906 in | N/A 32900 N7390 lbf | N/A 29400 N6600 lbf |
N/A
|
| 30206Q-90NA1 | N/A 30 mm1.1811 in | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 14 mm0.5512 in | N/A 17.25 mm0.6693 in | N/A 51900 N11700 lbf | N/A 43800 N9860 lbf |
N/A
|
| 32006XQ-90NA2 | N/A 30 mm1.1811 in | N/A 55 mm2.1654 in | N/A 17 mm0.6693 in | N/A 13 mm0.5118 in | N/A 17 mm0.6693 in | N/A 46500 N10400 lbf | N/A 45300 N10200 lbf |
N/A
|
| 30208Q-90NA1 | N/A 40 mm1.5748 in | N/A 80 mm3.150 in | N/A 18 mm0.7087 in | N/A 16 mm0.6299 in | N/A 19.75 mm0.7776 in | N/A 84000 N18900 lbf | N/A 74700 N16800 lbf |
N/A
|
| 32007XQ-90NA1 | N/A 35 mm1.378 in | N/A 62 mm2.4409 in | N/A 18 mm0.7087 in | N/A 14 mm0.5512 in | N/A 18 mm0.7087 in | N/A 56500 N12700 lbf | N/A 57600 N12900 lbf |
N/A
|
| 30209Q-90NA1 | N/A 45 mm1.7717 in | N/A 85 mm3.3465 in | N/A 19.000 mm0.7480 in | N/A 16 mm0.6299 in | N/A 20.75 mm0.8169 in | N/A 94800 N21300 lbf | N/A 89000 N20000 lbf |
N/A
|
| 30210Q | N/A 50 mm1.9685 in | N/A 90 mm3.5433 in | N/A 20.000 mm0.7874 in | N/A 17 mm0.6693 in | N/A 21.75 mm0.8563 in | N/A 79500 N17900 lbf | N/A 87400 N19700 lbf |
N/A
|
| 30211Q-90NA1 | N/A 55 mm2.1654 in | N/A 100 mm3.937 in | N/A 21.000 mm0.8268 in | N/A 18 mm0.7087 in | N/A 22.75 mm0.8957 in | N/A 127000 N28500 lbf | N/A 122000 N27400 lbf |
N/A
|
| 32011XQ-90NA1 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 17.5 mm0.6890 in | N/A 23 mm0.9055 in | N/A 112000 N25300 lbf | N/A 126000 N28300 lbf |
N/A
|
| 30212Q-90NA1 | N/A 60 mm2.3622 in | N/A 110 mm4.3307 in | N/A 22.000 mm0.8661 in | N/A 19 mm0.7480 in | N/A 23.75 mm0.9350 in | N/A 127000 N28500 lbf | N/A 117000 N26200 lbf |
N/A
|
| 32012XQ-90NA2 | N/A 60 mm2.3622 in | N/A 95 mm3.7402 in | N/A 23.000 mm0.9055 in | N/A 17.5 mm0.6890 in | N/A 23 mm0.9055 in | N/A 115000 N25800 lbf | N/A 132000 N29600 lbf |
N/A
|
| 30213Q-90NA1 | N/A 65 mm2.5591 in | N/A 120 mm4.7244 in | N/A 23.000 mm0.9055 in | N/A 20 mm0.7874 in | N/A 24.75 mm0.9744 in | N/A 164000 N36900 lbf | N/A 158000 N35500 lbf |
N/A
|
| 32013XQ-90NA1 | N/A 65 mm2.5591 in | N/A 100 mm3.937 in | N/A 23.000 mm0.9055 in | N/A 17.5 mm0.6890 in | N/A 23 mm0.9055 in | N/A 116000 N26100 lbf | N/A 137000 N30900 lbf |
N/A
|
| 30214Q | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 24.000 mm0.9449 in | N/A 21 mm0.8268 in | N/A 26.25 mm1.0335 in | N/A 138000 N31000 lbf | N/A 157000 N35300 lbf |
N/A
|
| 32014XQ-90NA1 | N/A 70 mm2.7559 in | N/A 110 mm4.3307 in | N/A 25.000 mm0.9843 in | N/A 19 mm0.7480 in | N/A 25 mm0.9843 in | N/A 133000 N29900 lbf | N/A 163000 N36700 lbf |
N/A
|
| 30215Q-90NA1 | N/A 75 mm2.9528 in | N/A 130 mm5.1181 in | N/A 25.000 mm0.9843 in | N/A 22 mm0.8661 in | N/A 27.25 mm1.0728 in | N/A 181000 N40600 lbf | N/A 180000 N40400 lbf |
N/A
|
| 32015XQ-90NA1 | N/A 75 mm2.9528 in | N/A 115 mm4.5276 in | N/A 25.000 mm0.9843 in | N/A 19 mm0.7480 in | N/A 25 mm0.9843 in | N/A 135000 N30400 lbf | N/A 170000 N38200 lbf |
N/A
|
| 30216Q-90NA1 | N/A 80 mm3.1496 in | N/A 140 mm5.5118 in | N/A 26.000 mm1.0236 in | N/A 22 mm0.8661 in | N/A 28.25 mm1.1122 in | N/A 194000 N43600 lbf | N/A 187000 N42000 lbf |
N/A
|
| 32016XQ-90NA1 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 29.000 mm1.1417 in | N/A 22 mm0.8661 in | N/A 29 mm1.1417 in | N/A 197000 N44200 lbf | N/A 238000 N53600 lbf |
N/A
|
| 30217Q-90NA1 | N/A 85 mm3.3465 in | N/A 150 mm5.9055 in | N/A 28.000 mm1.1024 in | N/A 24 mm0.9449 in | N/A 30.5 mm1.2008 in | N/A 236000 N53100 lbf | N/A 236000 N53000 lbf |
N/A
|
| 30220Q-90NA1 | N/A 100 mm3.937 in | N/A 180 mm7.0866 in | N/A 34.000 mm1.3386 in | N/A 29 mm1.1417 in | N/A 37 mm1.4567 in | N/A 357000 N80200 lbf | N/A 375000 N84300 lbf |
N/A
|
| 30207Q-90NA1 | N/A 35 mm1.378 in | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 15 mm0.5906 in | N/A 18.25 mm0.7185 in | N/A 71800 N16100 lbf | N/A 63600 N14300 lbf |
N/A
|
| 32008XQ-90NA1 | N/A 40 mm1.5748 in | N/A 68 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.5 mm0.5709 in | N/A 19 mm0.7480 in | N/A 65800 N14800 lbf | N/A 71600 N16100 lbf |
N/A
|
| 32009XQ-90NA1 | N/A 45 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.5 mm0.6102 in | N/A 20 mm0.7874 in | N/A 78700 N17700 lbf | N/A 84300 N19000 lbf |
N/A
|
| 30218Q-90NA1 | N/A 90 mm3.5433 in | N/A 160 mm6.2992 in | N/A 30.000 mm1.1811 in | N/A 26 mm1.0236 in | N/A 32.5 mm1.2795 in | N/A 285000 N64100 lbf | N/A 295000 N66200 lbf |
N/A
|
1 2