Find and Save Your Local Timken Sales Office or Authorized Distributor
As a registered user on engineering.timken.com you can easily search and save your closest local Timken Sales Office or Authorized Distributor to your dashboard.
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Search, Select and Access Bearing Data for Thousands of Parts
Within the Bearing Search tool, you can find the bearing you might need, even if you don’t have the part number.
CAD Drawings
GGB DU
Original iconic all-purpose metal-polymer bushing material that offers exceptional wear resistance with low friction over a wide range of dry and lubricated running conditions.
GGB DU-B
Same advantages as DU plain bearings, providing exceptional wear resistance with low friction. A bronze backing offers additional corrosion resistance in humid/saline environments.
GGB DP4
Lead-free bushing material offering low friction and good wear resistance in both dry and lubricated applications. Suitable for linear, oscillating and rotating movements.
GGB DP4-B
Same advantages as DP4 plain bearings, providing low friction and good wear resistance. A bronze back offers additional corrosion resistance in humid/saline environments.
GGB DP10
DP10 bushing material offers very good performance in lubricated applications, particularly in marginally lubricated applications.
GGB PMDS
Similar to GGB DX bushing material, but with lower friction and dry running capability. It particularly excels in humid environments with low amplitude oscillating movements, designed to minimize fretting corrosion damage of the shaft.
GGB PMDX
An iconic bearing material for marginally lubricated applications, optimum performance under relatively high loads and low speeds.