|
Batch CAD Cart (0)
▾
SX Type (Two Disc Pack)
industrial-disc-couplings-sx-type
Disc Pack Kits - Standard(17)
Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions. Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment. Disc Pack Kits - High Speed(11)
Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products. Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions. Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment. Disc Pack Kits - Overload(15)
Using advanced design techniques, implementation of Finite Element Analysis, and extensive testing of materials, Lovejoy has developed an innovative disc pack profile design revolutionary to traditional disc pack designs found in the market. This disc pack can accommodate 1/2° to 1-1/2° of angular misalignment, and is used in all Lovejoy disc coupling products. Lovejoy disc packs are manufactured using high grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue, and resistance to most environmental conditions. Lovejoy disc couplings utilize unitized disc packs with 4, 6 or 8 bolt designs. While the 8 bolt design can transmit greater torque than the 6 or 4 bolt design, it is not able to accommodate as much angular misalignment. SX-6 Type Hubs - Rough Stock Bore(10)
SX-6 Type Hubs with Keyway - Inch (Imperial) Bores(27)
SX-6 Type Hubs with Two Extra Keyways - Inch (Imperial) Bores(2)
SX-6 Type Hubs without Keyway - Inch (Imperial) Bores(2)
SX-6 Type Hubs with Keyway - Metric Bores(15)
SX-6 Type Hubs without Keyway - Metric Bores (for use with Shaft Locking Devices)(3)
SX-6 Type Complete Couplings - Inch (Imperial) Bores(37)
SX-6 Type Complete Couplings - Rough Stock Bores(7)
SX-6-Type Coupling Spacer(22)
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.