69790493822
Description
N/A
90-6-DISC PACK KIT
Coupling Size
N/A
90-6
Number of Pieces
N/A
13
Nominal Torque
N/A
2100 in·lb 240 N·m
Max. Torque
N/A
4200 in·lb 480 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790491429
Description
N/A
110-6-DISC PACK KIT
Coupling Size
N/A
110-6
Number of Pieces
N/A
13
Nominal Torque
N/A
5100 in·lb 575 N·m
Max. Torque
N/A
10200 in·lb 1150 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790491438
Description
N/A
132-6-DISC PACK KIT
Coupling Size
N/A
132-6
Number of Pieces
N/A
13
Nominal Torque
N/A
9700 in·lb 1100 N·m
Max. Torque
N/A
19200 in·lb 2200 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790491446
Description
N/A
158-6-DISC PACK KIT
Coupling Size
N/A
158-6
Number of Pieces
N/A
13
Nominal Torque
N/A
17700 in·lb 2000 N·m
Max. Torque
N/A
35400 in·lb 4000 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790491453
Description
N/A
185-6-DISC PACK KIT
Coupling Size
N/A
185-6
Number of Pieces
N/A
13
Nominal Torque
N/A
29200 in·lb 3300 N·m
Max. Torque
N/A
58400 in·lb 6600 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1.50 º
Add To Cart
Request Quote
69790491458
Description
N/A
202-6-DISC PACK KIT
Coupling Size
N/A
202-6
Number of Pieces
N/A
13
Nominal Torque
N/A
40700 in·lb 4600 N·m
Max. Torque
N/A
81400 in·lb 9200 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790491463
Description
N/A
228-6-DISC PACK KIT
Coupling Size
N/A
228-6
Number of Pieces
N/A
13
Nominal Torque
N/A
62000.00 in·lb 7000.00 N·m
Max. Torque
N/A
123900.00 in·lb 14000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790491468
Description
N/A
255-6-DISC PACK KIT
Coupling Size
N/A
255-6
Number of Pieces
N/A
13
Nominal Torque
N/A
90300.00 in·lb 10200.00 N·m
Max. Torque
N/A
180600.00 in·lb 20400.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790491471
Description
N/A
278-6-DISC PACK KIT
Coupling Size
N/A
278-6
Number of Pieces
N/A
13
Nominal Torque
N/A
125700.00 in·lb 14200.00 N·m
Max. Torque
N/A
251400.00 in·lb 28400.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790491474
Description
N/A
302-6-DISC PACK KIT
Coupling Size
N/A
302-6
Number of Pieces
N/A
13
Nominal Torque
N/A
177000 in·lb 20200.00 N·m
Max. Torque
N/A
354000.00 in·lb 40000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790492653
Description
N/A
325-6-DISC PACK KIT
Coupling Size
N/A
325-6
Number of Pieces
N/A
13
Nominal Torque
N/A
221300 in·lb 25000 N·m
Max. Torque
N/A
442600 in·lb 50000 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790493039
Description
N/A
380-6-DISC PACK KIT
Coupling Size
N/A
380-6
Number of Pieces
N/A
13
Nominal Torque
N/A
374400.00 in·lb 42300.00 N·m
Max. Torque
N/A
749000.00 in·lb 84600.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790496985
Description
N/A
410-6-DISC PACK KIT
Coupling Size
N/A
410-6
Number of Pieces
N/A
13
Nominal Torque
N/A
505400.00 in·lb 57100.00 N·m
Max. Torque
N/A
1011000.00 in·lb 114200.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790496983
Description
N/A
440-6-DISC PACK KIT
Coupling Size
N/A
440-6
Number of Pieces
N/A
13
Nominal Torque
N/A
650500.00 in·lb 73500.00 N·m
Max. Torque
N/A
1301000.00 in·lb 147000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
1 º
Add To Cart
Request Quote
69790492164
Description
N/A
278-8-DISC PACK KIT
Coupling Size
N/A
278-8
Number of Pieces
N/A
17
Nominal Torque
N/A
177000 in·lb 20000 N·m
Max. Torque
N/A
354000.00 in·lb 40000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
0.50 º
Add To Cart
Request Quote
69790492165
Description
N/A
302-8-DISC PACK KIT
Coupling Size
N/A
302-8
Number of Pieces
N/A
17
Nominal Torque
N/A
265500.00 in·lb 30000.00 N·m
Max. Torque
N/A
531000.00 in·lb 60000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
0.50 º
Add To Cart
Request Quote
69790496283
Description
N/A
325-8-DISC PACK KIT
Coupling Size
N/A
325-8
Number of Pieces
N/A
17
Nominal Torque
N/A
327500.00 in·lb 37000.00 N·m
Max. Torque
N/A
655000.00 in·lb 74000.00 N·m
Max. Angular Misalignment (per single disc pack)
N/A
0.50 º
Add To Cart
Request Quote