|
Batch CAD Cart (0)
▾
RunRight® Rubber Suspension Parts Catalog
runright-rubber-suspensions
RunRight® Tensioner DevicesRunRight® tensioner devices offer a full range of belt and chain tensioning options. They are manufactured with the standard Tensys 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.RunRight RT N tensioners are manufactured with galvanized powder metal parts and are designed for outdoor or oily applications. The Tensys 20 neoprene inserts are oil resistant and can be used for applications operating within a -22° to 195°F (-30° to 90°C) temperature range. RunRight RT H tensioners enable a reduction of tensioning force of up to 40% when compared to the RT and RT N tensioners. The Tensys 40 heat resistant rubber inserts are ideal for applications operating within a 180° to 250°F (80° to 120°C) temperature range. RunRight RT R tensioners are for use on internal combustion engines and compressors. They are manufactured with powder metal or cast iron housings, fully welded steel arms and inner square, come with the standard Tensys 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. The RT 11 to RT 27 housings are manufactured from powder metal, anything larger is manufactured out of cast iron. All arms and inner squares are cast iron. All of the tensioners include a zinc plated mounting screw and locking washer. /Asset/RunRight-Tensioners-Group-Photo.jpg RunRight® Motor BasesRunRight® elastomeric tensioning motorbases utilize a rubber suspension unit as a pivot mount. The rubber suspension unit continuously compensates for belt stretching, hopping, fluttering and excessive pull when a drive is started. RunRight tensioning motorbases are the ideal tensioning solution for all belt drives from about 1/2 to 700 HP. /Asset/RunRight-Motor-Base-Line-Group-Photo.jpg RunRight® Oscillating MountsRunRight® Oscillating Mounts are specifically designed to support or suspend vibratory equipment or drive systems in a wide variety of configurations. These configurations include a number of free oscillating systems, crank driven systems, and gyratory sifters. Mounts utilizes the standard Tensys® 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. /Asset/RunRight-Oscillation-Mount-RSC-Standard.jpg RunRight® Rubber Suspension UnitsRunRight® Rubber Suspension Units are offered in a number of housing and inner square configurations to address a wide variety of tensioning, suspension, and vibration absorbing problems. Unless otherwise specified, include the standard Tensys® 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range./Asset/RunRight-Product-Line-Group-Photo.jpg RunRight® Anti-Vibration MountingsManufacturers of anti-vibration mounts usually offer machine mounts with varying natural frequencies, to eliminate the excitation frequency of the machine, versus the natural frequency of the anti-vibration mount. Vibration technology differentiates between two types of oscillation signatures. Sinusoidal oscillation of working equipment produces a predictable vibration signature. Sinusoidal oscillations occur on generators, compressors and blowers, which require a soft RAV D mount, whereas, shocks or impacts produce a non-predictable signature. For mixers, crushers, punching presses and shears, a RAV mount would be prefered. |
© 2016 The Timken Company.