|
Batch CAD Cart (0)
▾
RunRight® Tensioner Devices
runright-tensioner-devices
RunRight® Inch (Imperial) Tensioners - Type RT, RT N, RT H, RT R(32)RunRight® tensioner devices offer a full range of belt and chain tensioning options. They are manufactured with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. RunRight RT N tensioners are manufactured with galvanized powder metal parts and are designed for outdoor or oily applications. The Tensys 20 neoprene inserts are oil resistant and can be used for applications operating within a -22° to 195°F (-30° to 90°C) temperature range. The RT 11 to RT 27 housings are manufactured from powder metal, anything larger is manufactured out of cast iron. All arms and inner squares are cast iron. All of the tensioners include a zinc plated mounting screw and locking washer. /Asset/RunRight-Type-RT-F-Tensioner.jpg RunRight® Inch (Imperial) Tensioners - Type RT F (Front Mount)(6)RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. /Asset/RunRight-Type-RT-F-side.jpg RunRight® Inch (Imperial) Sprockets - Single and Double Strand (for ANSI roller chain)(15) RunRight® inch (imperial) sprockets are available in both single and double strands. The inch (imperial) sprockets do not include idler bolt & nuts, as these are included with the RunRight™ inch (imperial) tensioner units. /Asset/SPROCKET_R.jpg RunRight® Metric Tensioners - Type RT, RT N, RT H, RT R(20)RunRight® tensioner devices offer a full range of belt and chain tensioning options. They are manufactured with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. RunRight RT N tensioners are manufactured with galvanized powder metal parts and are designed for outdoor or oily applications. The Tensys 20 neoprene inserts are oil resistant and can be used for applications operating within a -22° to 195°F (-30° to 90°C) temperature range. The housings are manufactured from powder metal, anything larger is manufactured out of cast iron. All arms and inner squares are cast iron. All of the tensioners include a zinc plated mounting screw and locking washer. /Asset/RunRight-Type-RT-Tensioner.jpg RunRight® Metric Tensioners - RT SS (Stainless Steel)(5)RunRight® RT SS tensioners are for use in the food and pharmaceutical industries. They are manufactured with cast stainless steel housings, arms and inner square. They come with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. /Asset/RT-SS.jpg RunRight® Metric Tensioners - Type RT F (Front Mount)(6)RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. /Asset/RunRight-Type-RT-F.jpg RunRight® Metric Tensioners - Type RT B (Double Arm)(2)RunRight® RT B tensioners are designed for longer length chain drive applications. They are manufactured with powder metal or cast iron housings, cast iron arms and inner squares, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. /Asset/RunRight-Type-RT-B-Tensioner.jpg RunRight® Metric Sprockets - Single, Double, and Triple Strand (for ANSI roller chain)(26) RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units). /Asset/SPROCKET_SET.jpg RunRight® Chain Rider Sets (with hardware)(9)The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually. /Asset/CHAIN_RIDER_SET.jpg RunRight® Chain Riders Only (no hardware)(10)The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually. /Asset/CHAIN_RIDER_ONLY.jpg RunRight® Tensioning Rollers (Plastic & Aluminum)(10)The RunRight® tensioning roller is primarily used as a back-side belt tensioner. The rollers are available in either plastic or aluminum. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -31° to 212°F (-35° to 100°C) temperature range. /Asset/ROLLER_ONLY.jpg RunRight® Steel Idler Pulley (Flat Belt & V-Belt)(4)The RunRight® steel idler pulley is used for the "inside" tensioning of V-belts. The bearings are self-lubricating for longer life. The rollers can be used for applications operating within a -40° to 212°F (-40° to 100°C) temperature range. /Asset/Steel-Idler-Pulleys--shadow-.jpg RunRight® RLB Brackets(6)The RunRight® RLB Bracket offers an easy assembly to equipment for the RT tensioners by attaching to the housing using the mounting bolt. The base of the bracket can be positioned in either direction. The RunRight RLB Bracket also offers easy assembly to equipment for the RSS A, RSR A, and RSD A Rubber Suspension Units by attaching to the bore holes of the inner squarbase of the bracket can be positioned in either direction. /Asset/RLB_bracket.jpg RunRight® Safety Sockets(2)The RunRight® Safety Socket is used for positioning the tensioner and locking it into place. It also provides the ability to adjust the tensioner angle in the future. /Asset/SAFETYSOCKET.jpg RunRight® Tensioners - Type RT T (Double Arm)(3)RunRight® RT T tensioners are designed for applications requiring very high tensioning forces. They are manufactured with cast iron housings and have a fully welded steel arm and inner square. They are manufactured with standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. /Asset/RunRight-Type-RT-T-Tensioner.jpg RunRight® Tensioners - Type RT P (Plastic Tensioners)(2)RunRight® RT P tensioners are designed for light duty applications where an economical product choice is required. They are manufactured of glass-reinforced DuPont Zytel® Nylon with the standard Tensys™ 10 rubber inserts and a dual arm design. The RT P tensioners are designed for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. /Asset/RT-P.jpg RunRight® Tensioners - Type RT M (Large Belt & Chain Drive)(7)RunRight® RT M tensioners are manufactured with steel parts and are designed for large heavy duty applications. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range. /Asset/RunRight-Type-RT-M-Heavy-Duty-Tensioner.jpg |
© 2016 The Timken Company.