Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Set of Saga General Purpose Coupling Bolts & Washers - Imperial

      Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.

  • Set of Saga General Purpose Coupling Bolts & Washers - Imperial

      Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.

  • One-Piece Split Shaft Collars - Imperial

      Lovejoy One-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Collars are made from the highest quality bar stock steel and are black oxide finished for corrosion resistance and outstanding appearance.

  • Two-Piece Split Shaft Collars - Imperial

      Lovejoy Two-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Two piece collars are easily installed without the need for major disassembly, saving both man-hours and machine downtime.

      Collars are made from the highest quality bar stock steel and black oxide finished for corrosion resistance and outstanding appearance.