68514417557
Description
N/A
LSC-2-SHAFT COLLAR-SS
Outside Diameter
N/A
3/8 in
Inside Diameter
N/A
1/8 in
Dimension W
N/A
1/4 in
Screw Size
N/A
6-32
Set Screw Thread Size (Dimension T)
N/A
6-32 x 1/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417559
Description
N/A
LSC-3-SHAFT COLLAR-SS
Outside Diameter
N/A
7/16 in
Inside Diameter
N/A
3/16 in
Dimension W
N/A
1/4 in
Screw Size
N/A
8-32
Set Screw Thread Size (Dimension T)
N/A
8-32 x 1/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417561
Description
N/A
LSC-4-SHAFT COLLAR-SS
Outside Diameter
N/A
1/2 in
Inside Diameter
N/A
1/4 in
Dimension W
N/A
5/16 in
Screw Size
N/A
10-24
Set Screw Thread Size (Dimension T)
N/A
10-24 x 1/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417563
Description
N/A
LSC-5-SHAFT COLLAR-SS
Outside Diameter
N/A
5/8 in
Inside Diameter
N/A
5/16 in
Dimension W
N/A
5/16 in
Screw Size
N/A
10-32
Set Screw Thread Size (Dimension T)
N/A
10-32 x 3/16
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417565
Description
N/A
LSC-6-SHAFT COLLAR-SS
Outside Diameter
N/A
3/4 in
Inside Diameter
N/A
3/8 in
Dimension W
N/A
3/8 in
Screw Size
N/A
1/4-20
Set Screw Thread Size (Dimension T)
N/A
1/4-20 x 3/16
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417567
Description
N/A
LSC-7-SHAFT COLLAR-SS
Outside Diameter
N/A
7/8 in
Inside Diameter
N/A
7/16 in
Dimension W
N/A
7/16 in
Screw Size
N/A
1/4-20
Set Screw Thread Size (Dimension T)
N/A
1/4-20 x 1/4
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417569
Description
N/A
LSC-8-SHAFT COLLAR-SS
Outside Diameter
N/A
1 in
Inside Diameter
N/A
1/2 in
Dimension W
N/A
7/16 in
Screw Size
N/A
1/4-20
Set Screw Thread Size (Dimension T)
N/A
1/4-20 x 1/4
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417571
Description
N/A
LSC-9-SHAFT COLLAR-SS
Outside Diameter
N/A
1 in
Inside Diameter
N/A
9/16 in
Dimension W
N/A
7/16 in
Screw Size
N/A
1/4-20
Set Screw Thread Size (Dimension T)
N/A
1/4-20 x 1/4
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417573
Description
N/A
LSC-10-SHAFT COLLAR-SS
Outside Diameter
N/A
1 1/8 in
Inside Diameter
N/A
5/8 in
Dimension W
N/A
1/2 in
Screw Size
N/A
5/16-18
Set Screw Thread Size (Dimension T)
N/A
5/16- 18 x 1/4
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417575
Description
N/A
LSC-11-SHAFT COLLAR-SS
Outside Diameter
N/A
1 1/4 in
Inside Diameter
N/A
11/16 in
Dimension W
N/A
9/16 in
Screw Size
N/A
5/16-18
Set Screw Thread Size (Dimension T)
N/A
5/16-18 x 1/4
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417577
Description
N/A
LSC-12-SHAFT COLLAR-SS
Outside Diameter
N/A
1 1/4 in
Inside Diameter
N/A
3/4 in
Dimension W
N/A
9/16 in
Screw Size
N/A
5/16-18
Set Screw Thread Size (Dimension T)
N/A
5/16-18 x 1/4
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417579
Description
N/A
LSC-13-SHAFT COLLAR-SS
Outside Diameter
N/A
1 1/4 in
Inside Diameter
N/A
13/16 in
Dimension W
N/A
9/16 in
Screw Size
N/A
5/16-18
Set Screw Thread Size (Dimension T)
N/A
5/16-18 x 1/4
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417581
Description
N/A
LSC-14-SHAFT COLLAR-SS
Outside Diameter
N/A
1 1/2 in
Inside Diameter
N/A
7/8 in
Dimension W
N/A
9/16 in
Screw Size
N/A
5/16-18
Set Screw Thread Size (Dimension T)
N/A
5/16-18 x 5/16
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417583
Description
N/A
LSC-15-SHAFT COLLAR-SS
Outside Diameter
N/A
1 1/2 in
Inside Diameter
N/A
15/16 in
Dimension W
N/A
9/16 in
Screw Size
N/A
5/16-24
Set Screw Thread Size (Dimension T)
N/A
5/16-24 x 1/4
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417585
Description
N/A
LSC-16-SHAFT COLLAR-SS
Outside Diameter
N/A
1 1/2 in
Inside Diameter
N/A
1 in
Dimension W
N/A
5/8 in
Screw Size
N/A
5/16-24
Set Screw Thread Size (Dimension T)
N/A
5/16-24 x 1/4
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417587
Description
N/A
LSC-17-SHAFT COLLAR-SS
Outside Diameter
N/A
1 3/4 in
Inside Diameter
N/A
1 1/16 in
Dimension W
N/A
5/8 in
Screw Size
N/A
5/16-18
Set Screw Thread Size (Dimension T)
N/A
5/16-18 x 5/16
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417589
Description
N/A
LSC-18-SHAFT COLLAR-SS
Outside Diameter
N/A
1 3/4 in
Inside Diameter
N/A
1 1/8 in
Dimension W
N/A
5/8 in
Screw Size
N/A
5/16-18
Set Screw Thread Size (Dimension T)
N/A
5/16-18 x 5/16
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417591
Description
N/A
LSC-19-SHAFT COLLAR-SS
Outside Diameter
N/A
2 in
Inside Diameter
N/A
1 3/16 in
Dimension W
N/A
11/16 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417593
Description
N/A
LSC-20-SHAFT COLLAR-SS
Outside Diameter
N/A
2 in
Inside Diameter
N/A
1 1/4 in
Dimension W
N/A
11/16 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417595
Description
N/A
LSC-21-SHAFT COLLAR-SS
Outside Diameter
N/A
2 1/8 in
Inside Diameter
N/A
1 5/16 in
Dimension W
N/A
11/16 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417597
Description
N/A
LSC-22-SHAFT COLLAR-SS
Outside Diameter
N/A
2 1/8 in
Inside Diameter
N/A
1 3/8 in
Dimension W
N/A
3/4 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417599
Description
N/A
LSC-23-SHAFT COLLAR-SS
Outside Diameter
N/A
2 1/4 in
Inside Diameter
N/A
1 7/16 in
Dimension W
N/A
3/4 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417601
Description
N/A
LSC-24-SHAFT COLLAR-SS
Outside Diameter
N/A
2 1/4 in
Inside Diameter
N/A
1 1/2 in
Dimension W
N/A
3/4 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417603
Description
N/A
LSC-25-SHAFT COLLAR-SS
Outside Diameter
N/A
2 1/2 in
Inside Diameter
N/A
1 9/16 in
Dimension W
N/A
13/16 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417605
Description
N/A
LSC-26-SHAFT COLLAR-SS
Outside Diameter
N/A
2 1/2 in
Inside Diameter
N/A
1 5/8 in
Dimension W
N/A
13/16 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote