All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Mini Disc Style Couplings (MD, MDS & MDSD Series)
>
MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores
>
View Items
MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores
Check up to five results to perform an action.
The MDS (mini disc spacer) Series coupling features a higher parallel misalignment capacity over standard MD Series at .006 inches. The MDS Series also has the highest parallel misalignment at .012 inches and angular misalignment at 2° of any of the mini disc couplings.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 22 of 22
1
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514477163
MDS32C-CP-1/4X1/4
0.250
in
0.250
in
MDS32C
1.575
in
40.00
mm
No Keyway
1.260
in
32.00
mm
18.00
in·lb
68514477162
MDS32C-CP-3/16X1/4
0.188
in
0.250
in
MDS32C
1.575
in
40.00
mm
No Keyway
1.260
in
32.00
mm
18.00
in·lb
68514477161
MDS32C-CP-3/16X3/16
0.188
in
0.188
in
MDS32C
1.575
in
40.00
mm
No Keyway
1.260
in
32.00
mm
18.00
in·lb
68514477169
MDS40C-CP-1/2X1/2
0.500
in
0.500
in
MDS40C
1.811
in
46.00
mm
No Keyway
1.575
in
40.00
mm
35.00
in·lb
68514477164
MDS40C-CP-1/4X1/4
0.250
in
0.250
in
MDS40C
1.811
in
46.00
mm
No Keyway
1.575
in
40.00
mm
35.00
in·lb
68514477165
MDS40C-CP-1/4X3/8
0.250
in
0.375
in
MDS40C
1.811
in
46.00
mm
No Keyway
1.575
in
40.00
mm
35.00
in·lb
68514477168
MDS40C-CP-3/8X1/2
0.375
in
0.500
in
MDS40C
1.811
in
46.00
mm
No Keyway
1.575
in
40.00
mm
35.00
in·lb
68514477167
MDS40C-CP-3/8X3/8
0.375
in
0.375
in
MDS40C
1.811
in
46.00
mm
No Keyway
1.575
in
40.00
mm
35.00
in·lb
68514477166
MDS40C-CP-5/16X5/16
0.313
in
0.313
in
MDS40C
1.811
in
46.00
mm
No Keyway
1.575
in
40.00
mm
35.00
in·lb
68514477172
MDS50C-CP-1/2X1/2
0.500
in
0.500
in
MDS50C
2.047
in
52.00
mm
No Keyway
1.969
in
50.00
mm
66.00
in·lb
68514477174
MDS50C-CP-1/2X3/4
0.500
in
0.750
in
MDS50C
2.047
in
52.00
mm
No Keyway
1.969
in
50.00
mm
66.00
in·lb
68514477173
MDS50C-CP-1/2X5/8
0.500
in
0.625
in
MDS50C
2.047
in
52.00
mm
No Keyway
1.969
in
50.00
mm
66.00
in·lb
68514477177
MDS50C-CP-3/4X3/4
0.750
in
0.750
in
MDS50C
2.047
in
52.00
mm
No Keyway
1.969
in
50.00
mm
66.00
in·lb
68514477176
MDS50C-CP-5/8X3/4
0.625
in
0.750
in
MDS50C
2.047
in
52.00
mm
No Keyway
1.969
in
50.00
mm
66.00
in·lb
68514477175
MDS50C-CP-5/8X5/8
0.625
in
0.625
in
MDS50C
2.047
in
52.00
mm
No Keyway
1.969
in
50.00
mm
66.00
in·lb
68514477184
MDS63C-CP-1"X1"
1.000
in
1.000
in
MDS63C
2.283
in
58.00
mm
No Keyway
2.480
in
63.00
mm
89.00
in·lb
68514477178
MDS63C-CP-1/2X1/2
0.500
in
0.500
in
MDS63C
2.283
in
58.00
mm
No Keyway
2.480
in
63.00
mm
89.00
in·lb
68514477179
MDS63C-CP-1/2X5/8
0.500
in
0.625
in
MDS63C
2.283
in
58.00
mm
No Keyway
2.480
in
63.00
mm
89.00
in·lb
68514477183
MDS63C-CP-3/4X1"
0.750
in
1.000
in
MDS63C
2.283
in
58.00
mm
No Keyway
2.480
in
63.00
mm
89.00
in·lb
68514477182
MDS63C-CP-3/4X3/4
0.750
in
0.750
in
MDS63C
2.283
in
58.00
mm
No Keyway
2.480
in
63.00
mm
89.00
in·lb
68514477181
MDS63C-CP-5/8X3/4
0.625
in
0.750
in
MDS63C
2.283
in
58.00
mm
No Keyway
2.480
in
63.00
mm
89.00
in·lb
68514477180
MDS63C-CP-5/8X5/8
0.625
in
0.625
in
MDS63C
2.283
in
58.00
mm
No Keyway
2.480
in
63.00
mm
89.00
in·lb
Results 1 - 22 of 22
1