All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Mini Disc Style Couplings (MD, MDS & MDSD Series) > MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores > View Items  

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores

Check up to five results to perform an action.


    The compact design of the MDSD (Mini Disc Single Disc) Series accommodates applications that allow for a minimum amount of space for the coupling.

    The MDSD Series coupling also features a high torsional stiffness over the MD and MDS Series. The MDSD Series also has the lowest inertia of the mini disc designs.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 24 of 24 1 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477188 MDSD32C-CP-1/4X1/4 0.250 in 0.250 in MDSD32C 1.260 in
32.00
mm
No Keyway 1.260 in
32.00
mm
18.00 in·lb
68514477187 MDSD32C-CP-3/16X1/4 0.188 in 0.250 in MDSD32C 1.260 in
32.00
mm
No Keyway 1.260 in
32.00
mm
18.00 in·lb
68514477186 MDSD32C-CP-3/16X3/16 0.188 in 0.188 in MDSD32C 1.260 in
32.00
mm
No Keyway 1.260 in
32.00
mm
18.00 in·lb
68514477194 MDSD40C-CP-1/2X1/2 0.500 in 0.500 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477189 MDSD40C-CP-1/4X1/4 0.250 in 0.250 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477190 MDSD40C-CP-1/4X3/8 0.250 in 0.375 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477193 MDSD40C-CP-3/8X1/2 0.375 in 0.500 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477192 MDSD40C-CP-3/8X3/8 0.375 in 0.375 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477191 MDSD40C-CP-5/16X5/16 0.313 in 0.313 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477197 MDSD50C-CP-1/2X1/2 0.500 in 0.500 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477199 MDSD50C-CP-1/2X3/4 0.500 in 0.750 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477198 MDSD50C-CP-1/2X5/8 0.500 in 0.625 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477202 MDSD50C-CP-3/4X3/4 0.750 in 0.750 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477196 MDSD50C-CP-3/8X1/2 0.375 in 0.500 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477195 MDSD50C-CP-3/8X3/8 0.375 in 0.375 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477201 MDSD50C-CP-5/8X3/4 0.625 in 0.750 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477200 MDSD50C-CP-5/8X5/8 0.625 in 0.625 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477209 MDSD63C-CP-1"X1" 1.000 in 1.000 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477203 MDSD63C-CP-1/2X1/2 0.500 in 0.500 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477204 MDSD63C-CP-1/2X5/8 0.500 in 0.625 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477208 MDSD63C-CP-3/4X1" 0.750 in 1.000 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477207 MDSD63C-CP-3/4X3/4 0.750 in 0.750 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477206 MDSD63C-CP-5/8X3/4 0.625 in 0.750 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477205 MDSD63C-CP-5/8X5/8 0.625 in 0.625 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
  Results 1 - 24 of 24 1