|
Batch CAD Cart (0)
▾
U Series - Four-Bolt Flanged Mounted Bearings (UCF 200, UCF 300, UELF 200, UKF 200)
u-series---four-bolt-flanged-mounted-bearings--ucf
UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking(52)● UCF four-bolt flanged units are suggested for industrial applications where normal loads are encountered. ● Each unit comes assembled and ready for mounting, using bolts through the flange. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for applications involving wet or dirty environments. ● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units. ● Housing designed for ease of bearing replacement. /Asset/Housed_Unit_U-Series_UCF305.JPG UCF 300 Four-Bolt Flanged Mounted Bearings - Set Screw Locking(34)● UCF four-bolt flanged units are suggested for industrial applications where heavy loads are encountered. ● Each unit comes assembled and ready for mounting, using bolts through the flange. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for applications involving wet or dirty environments. ● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units. ● Housing designed for ease of bearing replacement. /Asset/Housed_Unit_U-Series_UCF305.JPG UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar(45)● UELF four-bolt flanged units are suggested for industrial applications where normal loads are encountered. ● Each unit comes assembled and ready for mounting, using bolts through the flange. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UELF series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for applications involving wet or dirty environments. ● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units. ● Housing designed for ease of bearing replacement. /Asset/Housed_Unit_U-Series_UELF205.JPG UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking(26)● UKF four-bolt flanged units are suggested for industrial applications where normal loads are encountered. ● Each unit comes assembled and ready for mounting, using bolts through the flange. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UKF series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for applications involving wet or dirty environments. ● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units. ● Housing designed for ease of bearing replacement. * - Purchase the Adapter Sleeve separately /Asset/Housed_Unit_U-Series_UKF205.JPG |
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.