|
Batch CAD Cart (0)
▾
UCF 200 Four-Bolt Flanged Mounted Bearings - Set Screw Locking
U Series - Four-Bolt Flanged Mounted Bearings (UCF 200, UCF 300, UELF 200, UKF 200)
● UCF four-bolt flanged units are suggested for industrial applications where normal loads are encountered. ● Each unit comes assembled and ready for mounting, using bolts through the flange. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for applications involving wet or dirty environments. ● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units. ● Housing designed for ease of bearing replacement.
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.