|
Batch CAD Cart (0)
▾
Universal Joints
universal-joints
D Type Universal JointsD Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. D Type are available in round, hex, splined, or keyway bore. For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) /Asset/d303-type-ujoint.jpg HD Type Universal JointsHD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore. For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft. /Asset/d303-type-ujoint.jpg D303 Stainless Steel Universal Joints
Needle Bearing Type Universal Joints
LOJ & JR-4 Types Universal JointsLOJ and JR-4 Types
DD & DDX Types Universal JointsDouble Joint Arrangement
Universal Joint Boots
|
||||||||
© 2016 The Timken Company.