|
Batch CAD Cart (0)
▾
HD Type Universal Joints
hd-type-universal-joints
HD Type - Solid Bore(14)HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore. For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft. /Asset/d303-type-ujoint.jpg HD Type with Keyway - Inch (Imperial) Bores(3)HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore. For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft. /Asset/d303-type-ujoint.jpg HD Type without Keyway - Inch (Imperial) Bores(14)HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore. For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft. /Asset/d303-type-ujoint.jpg HD Type with Keyway - Mixed Bores(3)HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore. For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft. /Asset/d303-type-ujoint.jpg D/HD Type - Rivet Pins (Set of 25)(12)The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints. See attached Assembly Instructions for repair procedure. /Asset/d303-type-ujoint.jpg |
© 2016 The Timken Company.