• Designed to be used for outer or inner ring rotation in low-speed, moderately-loaded applications, primarily in agricultural implements and conveyors.
  • Tolerances of the hex bore are suitable for mounting on cold rolled hex shafting.
  • Main advantage is ease of mounting. Except for axial positioning by adjacent parts, no collars, setscrews or other locking devices are required to lock the inner ring to the hex shaft.
  • Utilize the R-Type shroud seal.
Unit of Measure

Key Dimensions

UPC

N/A 0087796301528

Hex Shaft Size

N/A 1.3 in

A - Across Flats

N/A 32 mm1.25 in

d - Across corners min

N/A 37 mm1.44 in

O.D. (D)

N/A 72 mm2.83 in

Width (B)

N/A 25 mm0.98 in

Extended Dynamic Load Rating (Ce)

N/A 28500 N6400 lbf

Other Dimensions

Weight

N/A 0.40 Kg0.87 lb

Outer Ring Width (C)

N/A 17 mm0.67 in

Dimension - F

N/A 60 mm2.38 in

Dimension - G

N/A 20 mm0.78 in

Ratings

Static Radial Load Rating (C0)

N/A 13700 N3050 lbf