The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790400117 CMM Type Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400323 CMM Type Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400324 CMM Type Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400129 CMM Type Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial |
![]() 69790400325 CMM Type Mill Motor Coupling Hubs w/ Rough Stock Bore - Imperial |
|||||
Description | N/A CMM-3.5-HUB-RSB | N/A CMM-4-HUB-RSB | N/A CMM-4.5-HUB-RSB | N/A CMM-5-HUB-RSB | N/A CMM-6-HUB-RSB | |||||
Size | N/A 3 1/2 | N/A 4 | N/A 4 1/2 | N/A 5 | N/A 6 | |||||
Type | N/A Gear Coupling Hubs | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Style | N/A Unbored | |||||||||
Outside Diameter | N/A 7.500 in7.50 mm | N/A 8.750 in8.75 mm | N/A 9.500 in9.50 mm | N/A 10.750 in10.75 mm | N/A 12.250 in12.25 mm | |||||
Color | N/A Metallic | |||||||||
Nominal Torque | N/A 88200.00 in·lb | N/A 126000.00 in·lb | N/A 184000.00 in·lb | N/A 270000.00 in·lb | N/A 378000.00 in·lb | |||||
Bore Type | N/A Rough Stock Bore | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.25 in32.00 mm | N/A 1.75 in44 mm | N/A 2.380 in60.00 mm | N/A 2.880 in73 mm | N/A 3.880 in99.00 mm | |||||
Max. Speed (Unbalanced) | N/A 2800.00 rpm | N/A 2400.00 rpm | N/A 2200 rpm | N/A 2100 rpm | N/A 2000 rpm | |||||
Overall Length | N/A Determined by Length of Mill Motor Hub | |||||||||
Dimension CBD | N/A 5.500 in139.70 mm | N/A 6.500 in165.10 mm | N/A 7.250 in184.15 mm | N/A 8.130 in206.50 mm | N/A 9.250 in234.95 mm | |||||
Max. Safe Counterbore (Dimension CBD1) | N/A 4.500 in114.30 mm | N/A 5.130 in130.30 mm | N/A 5.500 in139.70 mm | N/A 6.500 in165.10 mm | N/A 7.750 in196.85 mm | |||||
Dimension DC | N/A 0.250 in6.35 mm | |||||||||
Dimension DC1 | N/A Determined by Customer Specifications | |||||||||
Dimension G | N/A 0.250 in6.35 mm | |||||||||
Max. Length of Universal Hub (Dimension HL1) | N/A 6.500 in165.10 mm | N/A 6.630 in168.40 mm | N/A 7.750 in196.85 mm | N/A 7.880 in200.15 mm | N/A 9.250 in234.95 mm | |||||
Dimension HD | N/A 5.380 in136.65 mm | N/A 6.250 in158.75 mm | N/A 7.250 in184.15 mm | N/A 8.250 in209.55 mm | N/A 9.500 in241.30 mm | |||||
Dimension HL | N/A 4.250 in107.95 mm | N/A 4.380 in111.25 mm | N/A 5.00 in127.00 mm | N/A 6.000 in152.40 mm | N/A 6.380 in162.05 mm | |||||
Dimension LS | N/A 4.000 in101.60 mm | N/A 4.630 in117.60 mm | N/A 4.880 in123.95 mm | N/A 5.750 in146.05 mm | N/A 6.500 in165.10 mm | |||||
Dimension R | N/A 9.250 in234.95 mm | N/A 9.500 in241.30 mm | N/A 10.380 in263.65 mm | N/A 12.250 in311.15 mm | N/A 13.380 in339.85 mm | |||||
Dimension SL | N/A 2.000 in50.80 mm | N/A 2.310 in58.67 mm | N/A 2.440 in61.98 mm | N/A 2.880 in73.15 mm | N/A 3.250 in82.55 mm | |||||
Max. Angular Misalignment | N/A 0.25 º | |||||||||
Parallel Misalignment | N/A 0.012 in | N/A 0.012 in | N/A 0.007 in | N/A 0.007 in | N/A 0.009 in | |||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 56.00 lb | N/A 72.00 lb | N/A 110.00 lb | N/A 157.00 lb | N/A 167.00 lb | |||||
Complete Coupling Weight | N/A 77.00 lb | N/A 109.00 lb | N/A 155.00 lb | N/A 220.00 lb | N/A 315.00 lb | |||||
Cubic inches | N/A 123.01370 in³ | N/A 171.09375 in³ | N/A 262.81250 in³ | N/A 408.37500 in³ | N/A 575.79500 in³ | |||||
|