Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure
Items
Fafnir® Extra Small Imperial Ball Bearings (S..K)

Fafnir® Miniature Ball Bearings (S..K)

Fafnir® Extra Small Imperial Ball Bearings (S..K)

Fafnir® Miniature Ball Bearings (S..K)

Fafnir® Extra Small Imperial Ball Bearings (S..K)

Fafnir® Miniature Ball Bearings (S..K)

Fafnir® Extra Small Imperial Ball Bearings (S..K)

Fafnir® Miniature Ball Bearings (S..K)

Fafnir® Extra Small Imperial Ball Bearings (S..K)

Fafnir® Miniature Ball Bearings (S..K)
Design Units N/A METRIC N/A Imperial N/A Imperial N/A Imperial N/A METRIC
d - Bore N/A 1/4 in N/A 0.3750 in N/A 1/2 in N/A 1/2 in N/A 5/8 in
D - Outer Diameter N/A 0.750 in19.05 mm N/A 0.875 in22.225 mm N/A 1.125 in28.575 mm N/A 1.125 in28.58 mm N/A 1.375 in34.93 mm
Bearing Width N/A 0.2812 in7.14 mm N/A 0.219 in5.56 mm N/A 0.25 in6.35 mm N/A 0.25 in6.35 mm N/A 0.344 in8.73 mm
C0 - Static Radial Rating N/A 240 lbf1050 N N/A 320 lbf1423 N N/A 540 lbf2402 N N/A 540 lbf2390 N N/A 750 lbf3320 N
Ce - Dynamic Radial Rating N/A 700 lbf3100 N N/A 830 lbf3692 N N/A 1280 lbf5694 N N/A 1270 lbf5670 N N/A 1680 lbf7490 N
Limiting Speed (Grease) N/A 24385 rpm N/A 16900 rpm N/A 13100 rpm N/A 14537 rpm N/A 11818 rpm
Limiting Speed (Oil) N/A 28450 rpm N/A 19700 rpm N/A 15300 rpm N/A 16959 rpm N/A 13788 rpm
Ball Type N/A STEEL
R - Inner Ring "To Clear" Radius N/A 0.016 in0.41 mm N/A 0.020 in0.4 mm N/A 0.020 in0.4 mm N/A 0.020 in0.4 mm N/A 0.024 in0.61 mm
r - Outer Ring "To Clear" Radius1 N/A 0.016 in0.41 mm N/A 0.02 in0.4 mm N/A 0.02 in0.4 mm N/A 0.02 in0.4 mm N/A 0.024 in0.61 mm
da - Inner Ring Backing Diameter N/A 0.3500 in8.89 mm N/A 0.4800 in12.200 mm N/A 0.6100 in15.50 mm N/A 0.6102 in15.50 mm N/A 0.8000 in20.32 mm
Da - Outer Ring Backing Diameter N/A 0.6900 in17.53 mm N/A 0.8000 in20.300 mm N/A 0.9900 in25.10 mm N/A 0.9882 in25.10 mm N/A 1.2400 in31.50 mm
Bearing Weight N/A 0.009 Kg0.020 lb N/A N/A N/A 0.018 Kg0.04 lb N/A 0.032 Kg0.070 lb
  • 1 These maximum fillet radii will be cleared by the bearing corners.