Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
SAF 22217 Inch Straight Bore Mounting Pillow Block SAF222 and SAF223 Series |
FSAF 22217 Inch Straight Bore Mounting Pillow Block SAF222 and SAF223 Series |
SAF 22317 Inch Straight Bore Mounting Pillow Block SAF222 and SAF223 Series |
FSAF 22317 Inch Straight Bore Mounting Pillow Block SAF222 and SAF223 Series |
SAF 22218 Inch Straight Bore Mounting Pillow Block SAF222 and SAF223 Series |
|||||
| Bearing Number | N/A 22217 | N/A 22217 | N/A 22317 | N/A 22317 | N/A 22218 | |||||
| Diameter S-2 | N/A 3 15/16 in | N/A 3 15/16 in | N/A 3 15/16 in | N/A 3 15/16 in | N/A 4 1/8 in | |||||
| Diameter S-3 | N/A 3 3/16 in | N/A 3 3/16 in | N/A 3 3/16 in | N/A 3 3/16 in | N/A 3.3750 in | |||||
| A | N/A 3.75 in | N/A 3.75 in | N/A 4.5 in | N/A 4.5 in | N/A 4 in | |||||
| B | N/A 13 in | N/A 13 in | N/A 15-1/4 in | N/A 15-1/4 in | N/A 13.75 in | |||||
| C | N/A 3.5 in | N/A 3.5 in | N/A 4.375 in | N/A 4.375 in | N/A 3.875 in | |||||
| D | N/A 1.25 in | N/A 1.25 in | N/A 1.75 in | N/A 1.75 in | N/A 1.5 in | |||||
| E Max. | N/A 11 in | N/A 11 in | N/A 13.125 in | N/A 13.125 in | N/A 11.625 in | |||||
| E Min. | N/A 9.875 in | N/A 9.875 in | N/A 11.625 in | N/A 11.625 in | N/A 10.375 in | |||||
| F | N/A | N/A 2-1/8 in | N/A | N/A 2-3/8 in | N/A | |||||
| H1 | N/A 7.25 in | N/A 7.25 in | N/A 8-11/16 in | N/A 8-11/16 in | N/A 7.75 in | |||||
| Oil Level K | N/A 1.4375 in | N/A 1.4375 in | N/A 1.8125 in | N/A 1.8125 in | N/A 1.5313 in | |||||
| L2 | N/A 4.938 in | N/A 4.938 in | N/A 6.0000 in | N/A 6.0000 in | N/A 6.25 in | |||||
| Y | N/A 1.4219 in | N/A 1.4219 in | N/A 1.8906 in | N/A 1.8906 in | N/A 1.5781 in | |||||
| No. of Base Bolts Required | N/A 2 | N/A 4 | N/A 2 | N/A 4 | N/A 2 | |||||
| Size of Base Bolts Required | N/A 3/4 | N/A 5/8 | N/A 7/8 | N/A 3/4 | N/A 3/4 | |||||
| Bolt Hole Length | N/A 1.3125 in | N/A 1.1875 in | N/A 1.625 in | N/A 1.5 in | N/A 1.375 in | |||||
| Bolt Hole Width | N/A 0.75 in | N/A 0.625 in | N/A 0.875 in | N/A 0.75 in | N/A 0.75 in | |||||
| Locknut | N/A AN17 | N/A AN17 | N/A AN17 | N/A AN17 | N/A AN18 | |||||
| Lockwasher | N/A W17 | N/A W17 | N/A W17 | N/A W17 | N/A W18 | |||||
| Housing Only3 | N/A SAF217 | N/A FSAF217 | N/A SAF317 | N/A FSAF317 | N/A SAF218 | |||||
| Stabilizing Ring 1 Req'd4 | N/A SR-17-14 | N/A SR-17-14 | N/A SR-20-17 | N/A SR-20-17 | N/A SR-18-15 | |||||
| Triple Seal 2 Req’d at S-2 | N/A LOR89 | N/A LOR89 | N/A LOR109 | N/A LOR109 | N/A LOR96 | |||||
| Triple Seal 2 Req’d at S-3 | N/A LOR63 | N/A LOR63 | N/A LOR188 | N/A LOR188 | N/A LOR72 | |||||
| Seal Type | N/A Triple Ring Seal | |||||||||
| Assembly Weight | N/A 43 lb | N/A 43 lb | N/A 80 lb | N/A 80 lb | N/A 50 lb | |||||
| Full Timken Part Number | N/A SAF22217 | N/A FSAF22217 | N/A SAF22317 | N/A FSAF22317 | N/A SAF22218 | |||||
| C0 - Static Radial Rating | N/A 71900 lbf320000 N | N/A 71900 lbf320000 N | N/A 131000 lbf584000 N | N/A 131000 lbf584000 N | N/A 87200 lbf388000 N | |||||
| C1(2) - Dynamic Radial Rating (Two-Rows) | N/A 66900 lbf297000 N | N/A 66900 lbf297000 N | N/A 122000 lbf543000 N | N/A 122000 lbf543000 N | N/A 79700 lbf355000 N | |||||
| e - ISO Factor5 | N/A 0.22 | N/A 0.22 | N/A 0.32 | N/A 0.32 | N/A 0.23 | |||||
| Y0 - ISO Factor6 | N/A 3 | N/A 3 | N/A 2.06 | N/A 2.06 | N/A 2.83 | |||||
| Y1 - ISO Factor7 | N/A 3.07 | N/A 3.07 | N/A 2.11 | N/A 2.11 | N/A 2.9 | |||||
| Y2 - ISO Factor8 | N/A 4.57 | N/A 4.57 | N/A 3.14 | N/A 3.14 | N/A 4.31 | |||||
| Reference Thermal Speed Rating (Grease) | N/A 3400 rpm | N/A 3400 rpm | N/A 3000 rpm | N/A 3000 rpm | N/A 3500 rpm | |||||
| Reference Thermal Speed Rating (Oil)9 | N/A 4200 rpm | N/A 4200 rpm | N/A 3500 rpm | N/A 3500 rpm | N/A 4300 rpm | |||||
| Cg - Geometry Factor10 | N/A 0.0595 | N/A 0.0595 | N/A 0.0662 | N/A 0.0662 | N/A 0.0638 | |||||
|
||||||||||