The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 68514455770 RRC Type Adapter Hubs with Rough Stock Bore |
![]() 68514455771 RRC Type Adapter Hubs with Rough Stock Bore |
![]() 68514452030 RRC Type Adapter Hubs with Rough Stock Bore |
![]() 68514455772 RRC Type Adapter Hubs with Rough Stock Bore |
![]() 68514455773 RRC Type Adapter Hubs with Rough Stock Bore |
|||||
Description | N/A RRC226-HUB ADAPTER-7/8-RSB | N/A RRC276-HUB ADAPTER-7/8-RSB | N/A RRC280-HUB ADAPTER-1-1/4-RSB | N/A RRC285-HUB ADAPTER-1-1/4-RSB | N/A RRC295-HUB ADAPTER-1-1/2-RSB | |||||
Bore Size | N/A 7/8 in | N/A 7/8 in | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
Hub Style | N/A 4 | |||||||||
Coupling Type | N/A Jaw | |||||||||
Coupling Size | N/A RRC226 | N/A RRC276 | N/A RRC280 | N/A RRC285 | N/A RRC295 | |||||
Material | N/A Cast Iron | |||||||||
Thread (Dimension T) | N/A 1/2-13 | |||||||||
Length thru Bore | N/A 2.840 in72.14 mm | N/A 2.470 in62.74 mm | N/A 2.470 in62.74 mm | N/A 2.870 in72.90 mm | N/A 2.750 in69.85 mm | |||||
Outside Diameter | N/A 5.160 in131.06 mm | N/A 6.18 in156.97 mm | N/A 7.500 in190.50 mm | N/A 8.500 in215.90 mm | N/A 9.12 in231.65 mm | |||||
Color | N/A Gray | |||||||||
Bore Type | N/A Rough Stock Bore | |||||||||
Min. Bore (Dimensions ID1/ID2) | N/A 0.875 in22.00 mm | N/A 0.875 in22.00 mm | N/A 1.250 in32.00 mm | N/A 1.250 in32.00 mm | N/A 1.5 in38 mm | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 2.125 in54.00 mm | N/A 2.875 in73 mm | N/A 3.375 in86.00 mm | N/A 4.125 in105.00 mm | N/A 4.125 in105.00 mm | |||||
Dimension CD | N/A 5.500 in139.70 mm | N/A 6.500 in165.10 mm | N/A 7.810 in198.37 mm | N/A 8.880 in225.55 mm | N/A 9.560 in242.82 mm | |||||
Dimension HD | N/A 4.120 in | N/A 5.000 in | N/A 5.500 in | N/A 6.500 in | N/A 6.500 in | |||||
Dimension SL | N/A 1.380 in35.05 mm | N/A 1.000 in25.40 mm | N/A 1.000 in25.40 mm | N/A 1.000 in25.40 mm | N/A 1.380 in35.05 mm | |||||
Type | N/A Spacer Hub | |||||||||
Cubic inches | N/A 48.20730 in³ | N/A 61.75000 in³ | N/A 74.71750 in³ | N/A 121.25750 in³ | N/A 116.18750 in³ | |||||
Weight | N/A 4.00 lb | N/A 4.50 lb | N/A 12.30 lb | N/A 14.00 lb | N/A 16.00 lb | |||||
|