Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Model B (bushed) flanges are made of the same high-strength cast iron as the S flanges
  • B flanges are designed to accommodate the industry standard bushing for easy installation and removal
  • B flanges are available in sizes 6 through 16
Unit of Measure
Items
Bushing for B Type Flanges

B Type Flanges for use with Bushings

Bushing for B Type Flanges

B Type Flanges for use with Bushings

Bushing for B Type Flanges

B Type Flanges for use with Bushings

Bushing for B Type Flanges

B Type Flanges for use with Bushings

Bushing for B Type Flanges

B Type Flanges for use with Bushings
Description  N/A 6B-FLNG N/A 7B-FLNG N/A 8B-FLNG N/A 9B-FLNG N/A 10B-FLNG
Keyway Size (W x D) N/A No Keyway
Coupling Size N/A 6B N/A 7B N/A 8B N/A 9B N/A 10B
Type N/A Coupling Flange
Material N/A Cast Iron
Hub Diameter N/A 2.000 in50.80 mm N/A 2.000 in50.80 mm N/A 2.690 in68.33 mm N/A 3.190 in81.03 mm N/A 3.880 in98.55 mm
Weight N/A 1.64 lb N/A 1.92 lb N/A 2.93 lb N/A 4.75 lb N/A 7.79 lb
Outside Diameter N/A 4.000 in101.60 mm N/A 4.625 in117.48 mm N/A 5.450 in138.43 mm N/A 6.350 in161.29 mm N/A 7.500 in190.50 mm
Color N/A Gray
Nominal Torque (with EPDM Sleeve) N/A 450 in·lb50.84 N·m N/A 725 in·lb81.91 N·m N/A 1135 in·lb128.24 N·m N/A 1800 in·lb203.37 N·m N/A 2875 in·lb324.83 N·m
Bore Type N/A Bored to Accept JA QD Bushing N/A Bored to Accept JA QD Bushing N/A Bored to Accept SH QD Bushing N/A Bored to Accept SD QD Bushing N/A Bored to Accept SK QD Bushing
Approx. Bore N/A 1.190 in30.23 mm N/A 1.190 in30.23 mm N/A 1.630 in41.40 mm N/A 1.940 in49.28 mm N/A 2.500 in63.50 mm
Max. Speed N/A 6000 rpm N/A 5250.00 rpm N/A 4500 rpm N/A 3750.00 rpm N/A 3600.00 rpm
Dimension FL N/A 0.780 in19.81 mm N/A 0.780 in19.81 mm N/A 0.910 in23.11 mm N/A 1.030 in26.16 mm N/A 1.220 in30.99 mm
Dimension L1 N/A 1.530 in38.86 mm N/A 1.590 in40.39 mm N/A 1.840 in46.74 mm N/A 2.190 in55.63 mm N/A 1.840 in46.74 mm
Dimension L2 N/A 1.000 in25.40 mm N/A 1.000 in25.40 mm N/A 1.250 in31.75 mm N/A 1.810 in45.97 mm N/A 1.880 in47.75 mm
Dimension P N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm N/A 0.500 in12.70 mm N/A 0.560 in14.22 mm N/A 0.630 in16.00 mm
Torsional Stiffness N/A 1718.00 in·lb/rad N/A 2769.00 in·lb/rad N/A 4335.00 in·lb/rad N/A 6875.00 in·lb/rad N/A 10980.00 in·lb/rad
Rated HP at 100 rpm N/A 0.70 hp N/A 1.20 hp N/A 1.80 hp N/A 2.90 hp N/A 4.60 hp
Rated HP at 1,200 rpm N/A 8.60 hp N/A 14.00 hp N/A 22.00 hp N/A 34.00 hp N/A 55.00 hp
Rated HP at 1,800 rpm N/A 12.90 hp N/A 21.00 hp N/A 32.00 hp N/A 51.00 hp N/A 82.00 hp
Rated HP at 3,600 rpm N/A 25.70 hp N/A 41.00 hp N/A 65.00 hp N/A 103.00 hp N/A 164.00 hp
Bushing Required N/A JA N/A JA N/A SH N/A SD N/A SK
Coupling Type N/A S-Flex
Flange UPC Number N/A 36369 N/A 36371 N/A 36373 N/A 36375 N/A 35421
Cubic inches N/A 24.48000 in³ N/A 34.01109 in³ N/A 54.65260 in³ N/A 88.30628 in³ N/A 103.50000 in³