Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
29418EJ Thrust Spherical Roller Bearings-Type TSR |
29320EJ Thrust Spherical Roller Bearings-Type TSR |
29420EJ Thrust Spherical Roller Bearings-Type TSR |
29420EJN1 Thrust Spherical Roller Bearings-Type TSR |
29322EJ Thrust Spherical Roller Bearings-Type TSR |
|||||
| d - Bore | N/A 90 mm | N/A 100 mm | N/A 100 mm | N/A 100 mm | N/A 110 mm | |||||
| Bearing Type | N/A Thrust Spherical Roller Bearings - TSR | |||||||||
| UPC Code | N/A 87796358096 | N/A 87796358140 | N/A 87796358126 | N/A | N/A 87796209237 | |||||
| D - Outside Diameter | N/A 190 mm7.480 in | N/A 170 mm6.693 in | N/A 210 mm8.268 in | N/A 210 mm8.268 in | N/A 190 mm7.480 in | |||||
| d1 - Cone Outside Diameter | N/A 164.6 mm6.48 in | N/A 152.3 mm5.996 in | N/A 182.2 mm7.173 in | N/A 182.2 mm7.173 in | N/A 171.1 mm6.736 in | |||||
| D1 - Cup Bore | N/A 127.5 mm5.02 in | N/A 127.5 mm5.02 in | N/A 141.5 mm5.571 in | N/A 141.5 mm5.571 in | N/A 140 mm5.512 in | |||||
| E - Shoulder Diameter - Housing (Max) | N/A 137 mm5.394 in | N/A 134 mm5.276 in | N/A 151 mm5.94 in | N/A 151 mm5.94 in | N/A 149 mm5.866 in | |||||
| H - Shoulder Diameter - Shaft (Min) | N/A 148 mm5.827 in | N/A 141 mm5.551 in | N/A 164 mm6.46 in | N/A 164 mm6.46 in | N/A 157 mm6.181 in | |||||
| r - Fillet Radius | N/A 2 mm0.08 in | N/A 1.5 mm0.06 in | N/A 2.5 mm0.1 in | N/A 2.5 mm0.1 in | N/A 2 mm0.08 in | |||||
| S - Dimension | N/A 56 mm2.205 in | N/A 58 mm2.284 in | N/A 62 mm2.441 in | N/A 62 mm2.441 in | N/A 63.8 mm2.512 in | |||||
| T - Total Width | N/A 60 mm2.362 in | N/A 42 mm1.654 in | N/A 67 mm2.638 in | N/A 67 mm2.638 in | N/A 48.03 mm1.891 in | |||||
| T1 - Cage Position | N/A 51.9 mm2.043 in | N/A 35.4 mm1.394 in | N/A 58 mm2.28 in | N/A 58 mm2.28 in | N/A 40.3 mm1.587 in | |||||
| Groove Position | N/A | |||||||||
| T2 - Cone Width | N/A 39 mm1.535 in | N/A 26.2 mm1.032 in | N/A 43 mm1.693 in | N/A 43 mm1.693 in | N/A 30.3 mm1.193 in | |||||
| T3 - Cup Width | N/A 28.5 mm1.122 in | N/A 20.5 mm0.807 in | N/A 32 mm1.26 in | N/A 32 mm1.26 in | N/A 24.8 mm0.976 in | |||||
| Static Load Rating | N/A 1890000 N426000 lbf | N/A 1240000 N278000 lbf | N/A 2390000 N536000 lbf | N/A 2390000 N536000 lbf | N/A 1660000 N372000 lbf | |||||
| Dynamic Load Rating | N/A 820000 N184000 lbf | N/A 462000 N104000 lbf | N/A 1020000 N230000 lbf | N/A 1020000 N230000 lbf | N/A 604000 N136000 lbf | |||||
| Thermal Speed Rating | N/A 2000 rpm | N/A 2000 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | |||||
| Weight | N/A 7.4 Kg16.300 lb | N/A 7.7 Kg3.5 lb | N/A 10.1 Kg22.4 lb | N/A 10.1 Kg22.4 lb | N/A 4.7 Kg10.5 lb | |||||
|
|
||||||||||