| Items |
S1PP Fafnir® Miniature Ball Bearings (S..K) |
S3K Fafnir® Miniature Ball Bearings (S..K) |
S5K Fafnir® Miniature Ball Bearings (S..K) |
S5P Fafnir® Miniature Ball Bearings (S..K) |
S7K Fafnir® Miniature Ball Bearings (S..K) |
|||||
| Design Units | N/A METRIC | N/A Imperial | N/A Imperial | N/A Imperial | N/A METRIC | |||||
| d - Bore | N/A 1/4 in | N/A 0.3750 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | |||||
| D - Outer Diameter | N/A 0.750 in19.05 mm | N/A 0.875 in22.225 mm | N/A 1.125 in28.575 mm | N/A 1.125 in28.58 mm | N/A 1.375 in34.93 mm | |||||
| Bearing Width | N/A 0.2812 in7.14 mm | N/A 0.219 in5.56 mm | N/A 0.25 in6.35 mm | N/A 0.25 in6.35 mm | N/A 0.344 in8.73 mm | |||||
| C0 - Static Radial Rating | N/A 240 lbf1050 N | N/A 320 lbf1423 N | N/A 540 lbf2402 N | N/A 540 lbf2390 N | N/A 750 lbf3320 N | |||||
| Ce - Dynamic Radial Rating | N/A 700 lbf3100 N | N/A 830 lbf3692 N | N/A 1280 lbf5694 N | N/A 1270 lbf5670 N | N/A 1680 lbf7490 N | |||||
| Limiting Speed (Grease) | N/A 24385 rpm | N/A 16900 rpm | N/A 13100 rpm | N/A 14537 rpm | N/A 11818 rpm | |||||
| Limiting Speed (Oil) | N/A 28450 rpm | N/A 19700 rpm | N/A 15300 rpm | N/A 16959 rpm | N/A 13788 rpm | |||||
| Ball Type | N/A STEEL | |||||||||
| R - Inner Ring "To Clear" Radius | N/A 0.016 in0.41 mm | N/A 0.020 in0.4 mm | N/A 0.020 in0.4 mm | N/A 0.020 in0.4 mm | N/A 0.024 in0.61 mm | |||||
| r - Outer Ring "To Clear" Radius1 | N/A 0.016 in0.41 mm | N/A 0.02 in0.4 mm | N/A 0.02 in0.4 mm | N/A 0.02 in0.4 mm | N/A 0.024 in0.61 mm | |||||
| da - Inner Ring Backing Diameter | N/A 0.3500 in8.89 mm | N/A 0.4800 in12.200 mm | N/A 0.6100 in15.50 mm | N/A 0.6102 in15.50 mm | N/A 0.8000 in20.32 mm | |||||
| Da - Outer Ring Backing Diameter | N/A 0.6900 in17.53 mm | N/A 0.8000 in20.300 mm | N/A 0.9900 in25.10 mm | N/A 0.9882 in25.10 mm | N/A 1.2400 in31.50 mm | |||||
| Bearing Weight | N/A 0.009 Kg0.020 lb | N/A | N/A | N/A 0.018 Kg0.04 lb | N/A 0.032 Kg0.070 lb | |||||
|
||||||||||