Items |
![]() JL724348 - JL724314-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric |
![]() JL730646 - JL730612-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric |
![]() JLM722948 - JLM722912-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric |
![]() JM624649 - JM624610-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric |
![]() JM716649 - JM716610-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Metric |
|||||
Series | N/A L724300 | N/A L730600 | N/A LM722900 | N/A M624600 | N/A M716600 | |||||
Cone Part Number | N/A JL724348 | N/A JL730646 | N/A JLM722948 | N/A JM624649 | N/A JM716649 | |||||
Cup Part Number | N/A JL724314-B | N/A JL730612-B | N/A JLM722912-B | N/A JM624610-B | N/A JM716610-B | |||||
d - Bore | N/A 120 mm4.7244 in | N/A 150 mm5.9055 in | N/A 115 mm4.5276 in | N/A 120 mm4.7244 in | N/A 85 mm3.3465 in | |||||
D - Cup Outer Diameter | N/A 170 mm6.6929 in | N/A 205 mm8.0709 in | N/A 165 mm6.4961 in | N/A 180 mm7.0866 in | N/A 130 mm5.1181 in | |||||
D1 - Flange Outer Diameter | N/A 177.000 mm6.9685 in | N/A 210.000 mm8.2677 in | N/A 172.000 mm6.7717 in | N/A 188.000 mm7.4016 in | N/A 135.500 mm5.3346 in | |||||
B - Cone Width | N/A 25.400 mm1.0000 in | N/A 28.575 mm1.1250 in | N/A 27.000 mm1.0630 in | N/A 36 mm1.4173 in | N/A 29.000 mm1.1417 in | |||||
C - Cup Width | N/A 19.050 mm0.7500 in | N/A 21.438 mm0.8440 in | N/A 21.000 mm0.8268 in | N/A 26.000 mm1.0236 in | N/A 24.000 mm0.9449 in | |||||
Design Unit | N/A Metric | |||||||||
C1 - Cup Flange Width | N/A 5.000 mm0.1969 in | N/A 4.862 mm0.1914 in | N/A 5.500 mm0.2165 in | N/A 6.580 mm0.2591 in | N/A 5.558 mm0.2188 in | |||||
T1 - Bearing Width to Flange | N/A 11.350 mm4.468 in | N/A 12.000 mm4.724 in | N/A 12.500 mm4.921 in | N/A 16.350 mm6.437 in | N/A 11.557 mm4.550 in | |||||
R - Cone Backface "To Clear" Radius1 | N/A 3.300 mm0.13 in | N/A 3.300 mm0.13 in | N/A 3.300 mm0.13 in | N/A 3.560 mm0.14 in | N/A 3.050 mm0.12 in | |||||
r - Cup Backface "To Clear" Radius2 | N/A 3.30 mm0.130 in | N/A 3.30 mm0.130 in | N/A 3 mm0.12 in | N/A 1.5 mm0.06 in | N/A 2.5 mm0.1 in | |||||
da - Cone Frontface Backing Diameter | N/A 127 mm5 in | N/A 158 mm6.22 in | N/A 121 mm4.76 in | N/A 128 mm5.04 in | N/A 92 mm3.62 in | |||||
db - Cone Backface Backing Diameter | N/A 132 mm5.2 in | N/A 164 mm6.46 in | N/A 127 mm5 in | N/A 135 mm5.31 in | N/A 98 mm3.86 in | |||||
Da - Cup Frontface Backing Diameter | N/A 164.59 mm6.48 in | N/A 200.91 mm7.91 in | N/A 160.02 mm6.34 in | N/A 175.01 mm6.93 in | N/A 128.02 mm5.04 in | |||||
Ab - Cage-Cone Frontface Clearance | N/A 2 mm0.08 in | N/A 2 mm0.08 in | N/A 3 mm0.12 in | N/A 3.3 mm0.13 in | N/A 3 mm0.12 in | |||||
Aa - Cage-Cone Backface Clearance | N/A 2 mm0.08 in | N/A 2 mm0.08 in | N/A 1.8 mm0.07 in | N/A 3.3 mm0.13 in | N/A 1.8 mm0.07 in | |||||
a - Effective Center Location3 | N/A 7.9 mm0.31 in | N/A 11.4 mm0.45 in | N/A 5.6 mm0.22 in | N/A 0 mm0 in | N/A -0.3 mm-0.01 in | |||||
C90 - Dynamic Radial Rating (90 million revolutions)4 | N/A 37600 N8450 lbf | N/A 50200 N11300 lbf | N/A 41400 N9310 lbf | N/A 64000 N14400 lbf | N/A 41800 N9400 lbf | |||||
C1 - Dynamic Radial Rating (1 million revolutions)5 | N/A 145000 N32600 lbf | N/A 194000 N43500 lbf | N/A 160000 N35900 lbf | N/A 247000 N55500 lbf | N/A 161000 N36300 lbf | |||||
C0 - Static Radial Rating | N/A 231000 N52000 lbf | N/A 339000 N76100 lbf | N/A 245000 N55100 lbf | N/A 377000 N84700 lbf | N/A 245000 N55100 lbf | |||||
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 29500 N6640 lbf | N/A 39400 N8860 lbf | N/A 32500 N7310 lbf | N/A 45300 N10200 lbf | N/A 31800 N7150 lbf | |||||
K - Factor7 | N/A 1.27 | N/A 1.27 | N/A 1.27 | N/A 1.41 | N/A 1.31 | |||||
e - ISO Factor8 | N/A 0.46 | N/A 0.46 | N/A 0.46 | N/A 0.41 | N/A 0.44 | |||||
Y - ISO Factor9 | N/A 1.31 | N/A 1.31 | N/A 1.31 | N/A 1.45 | N/A 1.35 | |||||
G1 - Heat Generation Factor (Roller-Raceway) | N/A 170 | N/A 295 | N/A 161 | N/A 227 | N/A 117.1 | |||||
G2 - Heat Generation Factor (Rib-Roller End) | N/A 70.6 | N/A 103 | N/A 57.2 | N/A 61.6 | N/A 38.4 | |||||
Cg - Geometry Factor10 | N/A 0.147 | N/A 0.176 | N/A 0.145 | N/A 0.108 | N/A 0.13 | |||||
Bearing Weight | N/A 1.7 Kg3.7 lb | N/A 2.7 Kg5.9 lb | N/A 1.80 Kg4 lb | N/A 3 Kg6.7 lb | N/A 1.4 Kg3.10 lb | |||||
Cage Material | N/A Stamped Steel | |||||||||
Full Timken Part Number | N/A | N/A | N/A JLM722948-90B01 | N/A JM624649-90B01 | N/A JM716649-90B03 | |||||
|