| Items |
68514436369 B Type Flanges for use with Bushings |
68514436371 B Type Flanges for use with Bushings |
68514436373 B Type Flanges for use with Bushings |
68514436375 B Type Flanges for use with Bushings |
68514435421 B Type Flanges for use with Bushings |
|||||
| Description | N/A 6B-FLNG | N/A 7B-FLNG | N/A 8B-FLNG | N/A 9B-FLNG | N/A 10B-FLNG | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Coupling Size | N/A 6B | N/A 7B | N/A 8B | N/A 9B | N/A 10B | |||||
| Type | N/A Coupling Flange | |||||||||
| Material | N/A Cast Iron | |||||||||
| Hub Diameter | N/A 2.000 in50.80 mm | N/A 2.000 in50.80 mm | N/A 2.690 in68.33 mm | N/A 3.190 in81.03 mm | N/A 3.880 in98.55 mm | |||||
| Weight | N/A 1.64 lb | N/A 1.92 lb | N/A 2.93 lb | N/A 4.75 lb | N/A 7.79 lb | |||||
| Outside Diameter | N/A 4.000 in101.60 mm | N/A 4.625 in117.48 mm | N/A 5.450 in138.43 mm | N/A 6.350 in161.29 mm | N/A 7.500 in190.50 mm | |||||
| Color | N/A Gray | |||||||||
| Nominal Torque (with EPDM Sleeve) | N/A 450 in·lb50.84 N·m | N/A 725 in·lb81.91 N·m | N/A 1135 in·lb128.24 N·m | N/A 1800 in·lb203.37 N·m | N/A 2875 in·lb324.83 N·m | |||||
| Bore Type | N/A Bored to Accept JA QD Bushing | N/A Bored to Accept JA QD Bushing | N/A Bored to Accept SH QD Bushing | N/A Bored to Accept SD QD Bushing | N/A Bored to Accept SK QD Bushing | |||||
| Approx. Bore | N/A 1.190 in30.23 mm | N/A 1.190 in30.23 mm | N/A 1.630 in41.40 mm | N/A 1.940 in49.28 mm | N/A 2.500 in63.50 mm | |||||
| Max. Speed | N/A 6000 rpm | N/A 5250.00 rpm | N/A 4500 rpm | N/A 3750.00 rpm | N/A 3600.00 rpm | |||||
| Dimension FL | N/A 0.780 in19.81 mm | N/A 0.780 in19.81 mm | N/A 0.910 in23.11 mm | N/A 1.030 in26.16 mm | N/A 1.220 in30.99 mm | |||||
| Dimension L1 | N/A 1.530 in38.86 mm | N/A 1.590 in40.39 mm | N/A 1.840 in46.74 mm | N/A 2.190 in55.63 mm | N/A 1.840 in46.74 mm | |||||
| Dimension L2 | N/A 1.000 in25.40 mm | N/A 1.000 in25.40 mm | N/A 1.250 in31.75 mm | N/A 1.810 in45.97 mm | N/A 1.880 in47.75 mm | |||||
| Dimension P | N/A 0.440 in11.18 mm | N/A 0.440 in11.18 mm | N/A 0.500 in12.70 mm | N/A 0.560 in14.22 mm | N/A 0.630 in16.00 mm | |||||
| Torsional Stiffness | N/A 1718.00 in·lb/rad | N/A 2769.00 in·lb/rad | N/A 4335.00 in·lb/rad | N/A 6875.00 in·lb/rad | N/A 10980.00 in·lb/rad | |||||
| Rated HP at 100 rpm | N/A 0.70 hp | N/A 1.20 hp | N/A 1.80 hp | N/A 2.90 hp | N/A 4.60 hp | |||||
| Rated HP at 1,200 rpm | N/A 8.60 hp | N/A 14.00 hp | N/A 22.00 hp | N/A 34.00 hp | N/A 55.00 hp | |||||
| Rated HP at 1,800 rpm | N/A 12.90 hp | N/A 21.00 hp | N/A 32.00 hp | N/A 51.00 hp | N/A 82.00 hp | |||||
| Rated HP at 3,600 rpm | N/A 25.70 hp | N/A 41.00 hp | N/A 65.00 hp | N/A 103.00 hp | N/A 164.00 hp | |||||
| Bushing Required | N/A JA | N/A JA | N/A SH | N/A SD | N/A SK | |||||
| Coupling Type | N/A S-Flex | |||||||||
| Flange UPC Number | N/A 36369 | N/A 36371 | N/A 36373 | N/A 36375 | N/A 35421 | |||||
| Cubic inches | N/A 24.48000 in³ | N/A 34.01109 in³ | N/A 54.65260 in³ | N/A 88.30628 in³ | N/A 103.50000 in³ | |||||
|
|
||||||||||