Part Number |
Thread Type |
W - Ball Width |
A - Base to Center |
D - Head Diameter |
L - Center to End of Stud |
M - Stud Thread Length |
Thread Size |
a - Misalignment Angle Clevis Total |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CW-3S | N/A Right Hand | N/A .312 in | N/A 1.062 in | N/A .625 in | N/A 1.000 in | N/A .437 in | N/A 10-32 | N/A 45 º | N/A 240 lbs |
N/A |
| CG-3S | N/A Left Hand | N/A .312 in | N/A 1.062 in | N/A .625 in | N/A 1.000 in | N/A .437 in | N/A 10-32 | N/A 45 º | N/A 240 lbs |
N/A |
| CW-4S | N/A Right Hand | N/A .375 in | N/A 1.312 in | N/A .750 in | N/A 1.031 in | N/A .500 in | N/A 1/4-28 | N/A 43 º | N/A 442 lbs |
N/A |
| CG-4S | N/A Left Hand | N/A .375 in | N/A 1.312 in | N/A .750 in | N/A 1.031 in | N/A .500 in | N/A 1/4-28 | N/A 43 º | N/A 442 lbs |
N/A |
| CW-5S | N/A Right Hand | N/A .437 in | N/A 1.375 in | N/A .875 in | N/A 1.219 in | N/A .593 in | N/A 5/16-24 | N/A 46 º | N/A 715 lbs |
N/A |
| CG-5S | N/A Left Hand | N/A .437 in | N/A 1.375 in | N/A .875 in | N/A 1.219 in | N/A .593 in | N/A 5/16-24 | N/A 46 º | N/A 715 lbs |
N/A |
| CW-6S | N/A Right Hand | N/A .500 in | N/A 1.625 in | N/A 1.000 in | N/A 1.562 in | N/A .812 in | N/A 3/8-24 | N/A 45 º | N/A 1,014 lbs |
N/A |
| CG-6S | N/A Left Hand | N/A .500 in | N/A 1.625 in | N/A 1.000 in | N/A 1.562 in | N/A .812 in | N/A 3/8-24 | N/A 45 º | N/A 1,014 lbs |
N/A |
| CW-7S | N/A Right Hand | N/A .562 in | N/A 1.812 in | N/A 1.125 in | N/A 1.750 in | N/A .937 in | N/A 7/16-20 | N/A 44 º | N/A 1,269 lbs |
N/A |
| CG-7S | N/A Left Hand | N/A .562 in | N/A 1.812 in | N/A 1.125 in | N/A 1.750 in | N/A .937 in | N/A 7/16-20 | N/A 44 º | N/A 1,269 lbs |
N/A |
| CW-8S | N/A Right Hand | N/A .625 in | N/A 2.125 in | N/A 1.312 in | N/A 2.000 in | N/A 1.000 in | N/A 1/2-20 | N/A 48 º | N/A 1,668 lbs |
N/A |
| CG-8S | N/A Left Hand | N/A .625 in | N/A 2.125 in | N/A 1.312 in | N/A 2.000 in | N/A 1.000 in | N/A 1/2-20 | N/A 48 º | N/A 1,668 lbs |
N/A |
| CW-10S | N/A Right Hand | N/A .750 in | N/A 2.500 in | N/A 1.500 in | N/A 2.500 in | N/A 1.375 in | N/A 5/8-18 | N/A 54 º | N/A 1,943 lbs |
N/A |
| CG-10S | N/A Left Hand | N/A .750 in | N/A 2.500 in | N/A 1.500 in | N/A 2.500 in | N/A 1.375 in | N/A 5/8-18 | N/A 54 º | N/A 1,943 lbs |
N/A |
| CW-12S | N/A Right Hand | N/A .875 in | N/A 2.875 in | N/A 1.750 in | N/A 3.000 in | N/A 1.625 in | N/A 3/4-16 | N/A 50 º | N/A 2,841 lbs |
N/A |
| CG-12S | N/A Left Hand | N/A .875 in | N/A 2.875 in | N/A 1.750 in | N/A 3.000 in | N/A 1.625 in | N/A 3/4-16 | N/A 50 º | N/A 2,841 lbs |
N/A |