Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC201-IP69K/F | N/A 12 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC201-IP69K/F | N/A 12 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC201-IP69K/FVSL613 | N/A 12 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC201-IP69K/FVSL613 | N/A 12 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC201-8-IP69K/F | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC201-8-IP69K/F | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC201-8-IP69K/FVSL613 | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC201-8-IP69K/FVSL613 | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC203-8/F | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC203X-8/F | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.079 in27.4 mm | N/A 3850 N | N/A 8150 N | N/A Standard Food Safe Grease |
N/A |
| SUC202-IP69K/F | N/A 15 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC202-IP69K/F | N/A 15 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC202-IP69K/FVSL613 | N/A 15 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC202-IP69K/FVSL613 | N/A 15 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC202-10-IP69K/F | N/A 5/8 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC202-10-IP69K/F | N/A 5/8 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC202-10-IP69K/FVSL613 | N/A 5/8 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC202-10-IP69K/FVSL613 | N/A 5/8 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC203/F | N/A 17 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC203-10/F | N/A 5/8 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC203-15M/F | N/A 15 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC203-IP69K/F | N/A 17 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC203-IP69K/F | N/A 17 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC203-IP69K/FVSL613 | N/A 17 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC203-IP69K/FVSL613 | N/A 17 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |