Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
---|---|---|---|---|---|---|---|---|---|
NCF2922V | N/A 110 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 141.1 mm5.5551 in | N/A 223000 N50100 lbf | N/A 146000 N32900 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A ![]() |
NCF2922VC3 | N/A 110 mm | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in | N/A 141.1 mm5.5551 in | N/A 223000 N50100 lbf | N/A 146000 N32900 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A ![]() |
NCF2924V | N/A 120 mm | N/A 165 mm6.4961 in | N/A 27 mm1.063 in | N/A 154 mm6.0630 in | N/A 297000 N66800 lbf | N/A 188000 N42400 lbf | N/A 1200 rpm | N/A 970 rpm |
N/A ![]() |
NCF2924VC3 | N/A 120 mm | N/A 165 mm6.4961 in | N/A 27 mm1.063 in | N/A 154 mm6.0630 in | N/A 297000 N66800 lbf | N/A 188000 N42400 lbf | N/A 1200 rpm | N/A 970 rpm |
N/A ![]() |
NCF2926V | N/A 130 mm | N/A 180 mm7.0866 in | N/A 30 mm1.1811 in | N/A 166.8 mm6.5669 in | N/A 361000 N81100 lbf | N/A 225000 N50600 lbf | N/A 1100 rpm | N/A 920 rpm |
N/A ![]() |
NCF2926VC3 | N/A 130 mm | N/A 180 mm7.0866 in | N/A 30 mm1.1811 in | N/A 166.8 mm6.5669 in | N/A 361000 N81100 lbf | N/A 225000 N50600 lbf | N/A 1100 rpm | N/A 920 rpm |
N/A ![]() |
NCF2928V | N/A 140 mm | N/A 190 mm7.4803 in | N/A 30 mm1.1811 in | N/A 179.6 mm7.0709 in | N/A 389000 N87300 lbf | N/A 243000 N54700 lbf | N/A 1000 rpm | N/A 850 rpm |
N/A ![]() |
NCF2928VC3 | N/A 140 mm | N/A 190 mm7.4803 in | N/A 30 mm1.1811 in | N/A 179.6 mm7.0709 in | N/A 389000 N87300 lbf | N/A 243000 N54700 lbf | N/A 1000 rpm | N/A 850 rpm |
N/A ![]() |
NCF2930V | N/A 150 mm | N/A 210 mm8.2677 in | N/A 36 mm1.4173 in | N/A 196.4 mm7.7323 in | N/A 506000 N114000 lbf | N/A 328000 N73800 lbf | N/A 1010 rpm | N/A 840 rpm |
N/A ![]() |
NCF2930VC3 | N/A 150 mm | N/A 210 mm8.2677 in | N/A 36 mm1.4173 in | N/A 196.4 mm7.7323 in | N/A 506000 N114000 lbf | N/A 328000 N73800 lbf | N/A 1010 rpm | N/A 840 rpm |
N/A ![]() |
NCF2932V | N/A 160 mm | N/A 220 mm8.6614 in | N/A 36 mm1.4173 in | N/A 207.2 mm8.1575 in | N/A 540000 N121000 lbf | N/A 340000 N76300 lbf | N/A 940 rpm | N/A 790 rpm |
N/A ![]() |
NCF2932VC3 | N/A 160 mm | N/A 220 mm8.6614 in | N/A 36 mm1.4173 in | N/A 207.2 mm8.1575 in | N/A 540000 N121000 lbf | N/A 340000 N76300 lbf | N/A 940 rpm | N/A 790 rpm |
N/A ![]() |
NCF2934V | N/A 170 mm | N/A 230 mm9.0551 in | N/A 36 mm1.4173 in | N/A 218 mm8.5827 in | N/A 574000 N129000 lbf | N/A 350000 N78700 lbf | N/A 890 rpm | N/A 740 rpm |
N/A ![]() |
NCF2934VC3 | N/A 170 mm | N/A 230 mm9.0551 in | N/A 36 mm1.4173 in | N/A 218 mm8.5827 in | N/A 574000 N129000 lbf | N/A 350000 N78700 lbf | N/A 890 rpm | N/A 740 rpm |
N/A ![]() |
NCF2936V | N/A 180 mm | N/A 250 mm9.8425 in | N/A 42 mm1.6535 in | N/A 231.5 mm9.1142 in | N/A 711000 N160000 lbf | N/A 436000 N98000 lbf | N/A 850 rpm | N/A 710 rpm |
N/A ![]() |
NCF2936VC3 | N/A 180 mm | N/A 250 mm9.8425 in | N/A 42 mm1.6535 in | N/A 231.5 mm9.1142 in | N/A 711000 N160000 lbf | N/A 436000 N98000 lbf | N/A 850 rpm | N/A 710 rpm |
N/A ![]() |
NCF2938V | N/A 190 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 244 mm9.6063 in | N/A 803000 N180000 lbf | N/A 487000 N109000 lbf | N/A 780 rpm | N/A 660 rpm |
N/A ![]() |
NCF2938VC3 | N/A 190 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 244 mm9.6063 in | N/A 803000 N180000 lbf | N/A 487000 N109000 lbf | N/A 780 rpm | N/A 660 rpm |
N/A ![]() |
NCF1840V | N/A 200 mm | N/A 250 mm9.8425 in | N/A 24 mm0.9449 in | N/A 237.5 mm9.3504 in | N/A 337000 N75700 lbf | N/A 188000 N42400 lbf | N/A 740 rpm | N/A 610 rpm |
N/A ![]() |
NCF2940V | N/A 200 mm | N/A 280 mm11.0236 in | N/A 48 mm1.8898 in | N/A 261.1 mm10.2795 in | N/A 971000 N218000 lbf | N/A 587000 N132000 lbf | N/A 730 rpm | N/A 620 rpm |
N/A ![]() |
NCF2940VC3 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 48 mm1.8898 in | N/A 261.1 mm10.2795 in | N/A 971000 N218000 lbf | N/A 587000 N132000 lbf | N/A 730 rpm | N/A 620 rpm |
N/A ![]() |
NCF1844V | N/A 220 mm | N/A 270 mm10.6299 in | N/A 24 mm0.9449 in | N/A 257.7 mm10.1457 in | N/A 370000 N83100 lbf | N/A 198000 N44400 lbf | N/A 670 rpm | N/A 550 rpm |
N/A ![]() |
NCF2944V | N/A 220 mm | N/A 300 mm11.811 in | N/A 48 mm1.8898 in | N/A 282.1 mm11.1063 in | N/A 1070000 N239000 lbf | N/A 615000 N138000 lbf | N/A 650 rpm | N/A 550 rpm |
N/A ![]() |
NCF2944VC3 | N/A 220 mm | N/A 300 mm11.811 in | N/A 48 mm1.8898 in | N/A 282.1 mm11.1063 in | N/A 1070000 N239000 lbf | N/A 615000 N138000 lbf | N/A 650 rpm | N/A 550 rpm |
N/A ![]() |
NCF1852V | N/A 260 mm | N/A 320 mm12.5984 in | N/A 28 mm1.1024 in | N/A 307 mm12.0866 in | N/A 553000 N124000 lbf | N/A 292000 N65500 lbf | N/A 580 rpm | N/A 480 rpm |
N/A ![]() |