Part Number |
Description |
Between Shaft Ends |
Coupling Size |
Outside Diameter |
Overall Length |
Nominal Torque |
---|---|---|---|---|---|---|
69790494938 | N/A DI90-6-SUBASSY-BSE=3.5 | N/A 3.50 in | N/A 90-6 | N/A 2.360 in60.00 mm | N/A 6.640 in168.656 mm | N/A 240 in·lb |
69790494939 | N/A DI90-6-SUBASSY-BSE=4.38 | N/A 4.38 in | N/A 90-6 | N/A 2.360 in60.00 mm | N/A 7.520 in191.008 mm | N/A 240 in·lb |
69790494936 | N/A DI90-6-SUBASSY-BSE=5" | N/A 5.00 in | N/A 90-6 | N/A 2.360 in60.00 mm | N/A 8.140 in206.756 mm | N/A 240 in·lb |
69790495324 | N/A DI90-6-SUBASSY-BSE=7" | N/A 7.00 in | N/A 90-6 | N/A 2.360 in60.00 mm | N/A 10.140 in257.556 mm | N/A 240 in·lb |
69790493345 | N/A DI110-6-SUBASSY-BSE=3.5 | N/A 3.50 in | N/A 110-6 | N/A 2.870 in73.00 mm | N/A 7.440 in188.976 mm | N/A 575.00 in·lb |
69790494524 | N/A DI110-6-SUBASSY-BSE=4.375 | N/A 4.375 in | N/A 110-6 | N/A 2.870 in73.00 mm | N/A 8.315 in211.201 mm | N/A 575.00 in·lb |
69790494519 | N/A DI110-6-SUBASSY-BSE=5" | N/A 5.00 in | N/A 110-6 | N/A 2.870 in73.00 mm | N/A 8.94 in227.076 mm | N/A 575.00 in·lb |
69790494279 | N/A DI110-6-SUBASSY-BSE=7" | N/A 7.00 in | N/A 110-6 | N/A 2.870 in73.00 mm | N/A 10.94 in277.876 mm | N/A 575.00 in·lb |
69790493848 | N/A DI132-6-SUBASSY-BSE=4.38 | N/A 4.38 in | N/A 132-6 | N/A 3.74 in95 mm | N/A 9.100 in231.140 mm | N/A 1100.00 in·lb |
69790493346 | N/A DI132-6-SUBASSY-BSE=5" | N/A 5.00 in | N/A 132-6 | N/A 3.74 in95 mm | N/A 9.72 in246.888 mm | N/A 1100.00 in·lb |
69790494584 | N/A DI158-6-SUBASSY-BSE=5" | N/A 5.00 in | N/A 158-6 | N/A 4.410 in112.00 mm | N/A 10.520 in267.208 mm | N/A 2000.00 in·lb |
69790494586 | N/A DI158-6-SUBASSY-BSE=7" | N/A 7.00 in | N/A 158-6 | N/A 4.410 in112.00 mm | N/A 12.52 in318.008 mm | N/A 2000.00 in·lb |
69790494601 | N/A DI185-6-SUBASSY-BSE=6.31 | N/A 6.31 in | N/A 185-6 | N/A 5.280 in134.00 mm | N/A 12.610 in320.294 mm | N/A 3300.00 in·lb |
69790494590 | N/A DI185-6-SUBASSY-BSE=7" | N/A 7.00 in | N/A 185-6 | N/A 5.280 in134.00 mm | N/A 13.300 in337.820 mm | N/A 3300.00 in·lb |
69790494588 | N/A DI185-6-SUBASSY-BSE=8" | N/A 8.00 in | N/A 185-6 | N/A 5.280 in134.00 mm | N/A 14.300 in363.220 mm | N/A 3300.00 in·lb |
69790493094 | N/A DI202-6-SUBASSY-BSE=7.31 | N/A 7.31 in | N/A 202-6 | N/A 5.670 in144.00 mm | N/A 14.39 in365.506 mm | N/A 4600.00 in·lb |
69790494595 | N/A DI202-6-SUBASSY-BSE=7" | N/A 7.00 in | N/A 202-6 | N/A 5.670 in144.00 mm | N/A 14.08 in357.632 mm | N/A 4600.00 in·lb |
69790494597 | N/A DI202-6-SUBASSY-BSE=8" | N/A 8.00 in | N/A 202-6 | N/A 5.670 in144.00 mm | N/A 15.080 in383.032 mm | N/A 4600.00 in·lb |
69790494607 | N/A DI228-6-SUBASSY-BSE=7" | N/A 7.00 in | N/A 228-6 | N/A 6.300 in160.00 mm | N/A 14.880 in377.952 mm | N/A 7000.00 in·lb |
69790494603 | N/A DI228-6-SUBASSY-BSE=8" | N/A 8.00 in | N/A 228-6 | N/A 6.300 in160.00 mm | N/A 15.880 in403.352 mm | N/A 7000.00 in·lb |
69790494605 | N/A DI228-6-SUBASSY-BSE=8.06 | N/A 8.06 in | N/A 228-6 | N/A 6.890 in175.00 mm | N/A 17.120 in434.848 mm | N/A 7000.00 in·lb |
69790494613 | N/A DI255-6-SUBASSY-BSE=9" | N/A 9.00 in | N/A 255-6 | N/A 6.890 in175.00 mm | N/A 18.060 in458.724 mm | N/A 10200.00 in·lb |
69790494615 | N/A DI255-6-SUBASSY-BSE=9.88 | N/A 9.88 in | N/A 255-6 | N/A 6.890 in175.00 mm | N/A 18.940 in481.076 mm | N/A 10200.00 in·lb |
69790494617 | N/A DI278-6-SUBASSY-BSE=10.06 | N/A 10.06 in | N/A 278-6 | N/A 7.680 in195.00 mm | N/A 19.900 in505.460 mm | N/A 14200.00 in·lb |
69790494619 | N/A DI302-6-SUBASSY-BSE=11.06 | N/A 11.06 in | N/A 302-6 | N/A 8.400 in213.00 mm | N/A 21.700 in551.180 mm | N/A 20200.00 in·lb |