Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 520100 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 518500 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 518501 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 518502 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| BM500000 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
| BM500001 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| BM500003 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
| BM500004 | N/A | N/A | N/A | N/A | N/A |
| BM500005 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| BM500006 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
| BM500007 | N/A Tapered | N/A | N/A | N/A | N/A Rectangle |
| BM500010 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
| BM500012 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| BM500013 | N/A Ball Bearing | N/A | N/A | N/A | N/A RECTANGLE (MOD) |
| BM500014 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
| BM500015 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| BM500016 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| BM500017 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| BM500019 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
| BM500022 | N/A Tapered | N/A | N/A | N/A N | N/A Modified |
| BM500023 | N/A | N/A M12X1.5 | N/A 4 | N/A | N/A Rectangle |
| BM500024 | N/A | N/A | N/A | N/A | N/A |
| BM500025 | N/A | N/A | N/A | N/A | N/A |
| BM500026 | N/A | N/A | N/A | N/A | N/A |
| BM500027 | N/A Ball Bearing | N/A | N/A | N/A | N/A Square |