Print Back
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAS1 1/2 NT N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RAS1 1/2 PT N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
LAO1 1/2 N/A 1 1/2 in N/A 60.3 mm2.374 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
VAK1 9/16 N/A 1 9/16 in N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
RAK1 9/16 N/A 1 9/16 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAK1 9/16 N/A 1 9/16 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
RAS1 9/16 N/A 1 9/16 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAS1 9/16 N/A 1 9/16 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
RSA1 9/16 N/A 1 9/16 in N/A 60.3 mm2.374 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
VAK 40 N/A 40 mm N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
VAS 40 N/A 40 mm N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
RAK 40 N/A 40 mm N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAK 40 N/A 40 mm N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
RAS 40 N/A 40 mm N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAS 40 N/A 40 mm N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
VAK1 5/8 N/A 1 5/8 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
VAS1 5/8 N/A 1 5/8 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
RAK1 5/8 N/A 1 5/8 in N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAK1 5/8 N/A 1 5/8 in N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
RAS1 5/8 N/A 1 5/8 in N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
TAS1 5/8 N/A 1 5/8 in N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD
RSA1 5/8 N/A 1 5/8 in N/A 60.3 mm2.374 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
VAK1 11/16 N/A 1 11/16 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
VAS1 11/16 N/A 1 11/16 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD
RAKH1 11/16 N/A 1 11/16 in N/A 66.7 mm2.626 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
Unit of Measure
« 6 7 8 9 10 »