Part Number | 
                        
                            Shaft Size d | 
                        
                            Outside Diameter | 
                        
                            Total Width | 
                        
                            Static Load Rating | 
                        
                            Dynamic Load Rating | 
                        
                            Lubrication Type | 
                        
                            O.D. Type | 
                        
                            Seal Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|
| GY1012KRRB TDCF SGT | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.252 in31.8 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE20KRRB TDCF | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.252 in31.8 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE20KRRB TDCF SGT | N/A 20 mm | N/A 1.85 in47 mm | N/A 1.252 in31.8 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1012KRRB | N/A 3/4 in | N/A 1.85 in47 mm | N/A 1.221 in31.021 mm | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1100KRRB TDCF SGT | N/A 1 in | N/A 2.047 in52 mm | N/A 1.372 in34.85 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE25KRRB TDCF SGT | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.372 in34.85 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1014KRRB | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.345 in34.171 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1015KRRB | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.345 in34.171 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1100KRRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.345 in34.171 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE25KRRB | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.345 in34.171 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1102KRRB TDCF | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1103KRRB TDCF SGT | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1103KRRB3 TDCF | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE30KRRB TDCF SGT | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1102KRRB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.5023 in38.158 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1103KRRB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.5023 in38.158 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE30KRRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5023 in38.158 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1104KRRB TDCF SGT | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1107KRRB TDCF SGT | N/A 1 7/16 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE35KRRB TDCF SGT | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1104KRRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.69 in42.93 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1106KRRB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.69 in42.93 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1107KRRB | N/A 1 7/16 in | N/A 2.835 in72 mm | N/A 1.69 in42.93 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE35KRRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.69 in42.93 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1108KRRB TDCF SGT | N/A 1 1/2 in | N/A 3.15 in80 mm | N/A 1.938 in49.22 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         |