Part Number | 
                        
                            Shaft Size d | 
                        
                            Outside Diameter | 
                        
                            Total Width | 
                        
                            Static Load Rating | 
                        
                            Dynamic Load Rating | 
                        
                            Lubrication Type | 
                        
                            O.D. Type | 
                        
                            Seal Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|
| GKY103RRB | N/A 1 1/5 in | N/A 2.441 in62 mm | N/A 1.235 in31.37 mm | N/A 350 lbf1556 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1103KRRB3 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA103RRB2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA103RR2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA103RRB2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA103RR2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GKY103RRB2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.235 in31.37 mm | N/A 350 lbf1556 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ER20 | N/A 1 1/4 in | N/A 2.834 in72 mm | N/A 1.781 in45.42 mm | N/A 3440 lbf15273.6 N | N/A 6400 lbf28416 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1104KRRB SGT | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA104RRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA104RR | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA104RRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA104RR | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GKY104RRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.444 in36.68 mm | N/A 475 lbf2112 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1105KRRB | N/A 1 5/16 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ER22 | N/A 1 3/8 in | N/A 2.834 in72 mm | N/A 1.781 in45.42 mm | N/A 3440 lbf15273.6 N | N/A 6400 lbf28416 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1106KRRB SGT | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA106RRB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA106RR | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA106RRB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA106RR | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE35KRRB SGT | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYAE35RRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYAE35RR | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YAE35RRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         |