Part Number |
Description |
Height |
Depth |
Coupling Size |
Spacer Length |
|---|---|---|---|---|---|
| 68514455709 | N/A RRC226 SPCR ASSY 3-1/2" | N/A 5.500 in | N/A 3.50 in | N/A RRC226 | N/A 3 1/2 in |
| 68514455711 | N/A RRC226-SPCR ASSY-BSE=7" | N/A 5.500 in | N/A 7.00 in | N/A RRC226 | N/A 7 in |
| 68514455712 | N/A RRC276 SPCR ASSY 3-1/2" | N/A 6.5 in | N/A 3.50 in | N/A RRC276 | N/A 3 1/2 in |
| 68514455713 | N/A RRC276 SPCR ASSY 5" | N/A 6.5 in | N/A 5.00 in | N/A RRC276 | N/A 5 in |
| 68514455715 | N/A RRC280-SPCR ASSY-BSE=3-1/2 | N/A 7.810 in | N/A 3.50 in | N/A RRC280 | N/A 3 1/2 in |
| 68514455716 | N/A RRC280 SPCR ASSY 5" | N/A 7.810 in | N/A 5.00 in | N/A RRC280 | N/A 5 in |
| 68514455717 | N/A RRC280 SPCR ASSY 7" | N/A 7.810 in | N/A 7.00 in | N/A RRC280 | N/A 7 in |
| 68514455718 | N/A RRC285 SPCR ASSY 3-1/2" | N/A 8.880 in | N/A 3.50 in | N/A RRC285 | N/A 3 1/2 in |
| 68514455719 | N/A RRC285 SPCR ASSY 5" | N/A 8.880 in | N/A 5.00 in | N/A RRC285 | N/A 5 in |
| 68514455720 | N/A RRC285 SPCR ASSY 7" | N/A 8.880 in | N/A 7.00 in | N/A RRC285 | N/A 7 in |
| 68514455722 | N/A RRC295 SPCR ASSY 5" | N/A 9.560 in | N/A 5.00 in | N/A RRC295 | N/A 5 in |
| 68514455723 | N/A RRC295 SPCR ASSY 7" | N/A 9.560 in | N/A 7.00 in | N/A RRC295 | N/A 7 in |
| 68514455724 | N/A RRC2955 SPCR ASSY 4" | N/A 9.560 in | N/A 4.000 in | N/A RRC2955 | N/A 4 in |
| 68514455751 | N/A RRC2955-SPCR ASSY-BSE=5" | N/A 9.560 in | N/A 5.00 in | N/A RRC2955 | N/A 5 in |