Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE808BRHSFS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSM220BXHS | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSM220BRHS | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSM220BXHSKPS | N/A 220 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSM220BRHSKPS | N/A 220 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSM220BXHSRSS | N/A 220 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSM220BRHSRSS | N/A 220 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSM220BXHSHTPS | N/A 220 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSM220BRHSHTPS | N/A 220 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSM220BXHSATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSM220BRHSATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSM220BXHSFS | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSM220BRHSFS | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSE814BXHS | N/A 8.875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSE814BRHS | N/A 8.875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSE814BXHSKPS | N/A 8.875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSE814BRHSKPS | N/A 8.875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSE814BXHSRSS | N/A 8.875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSE814BRHSRSS | N/A 8.875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSE814BXHSHTPS | N/A 8.875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSE814BRHSHTPS | N/A 8.875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSE814BXHSATL | N/A 8.875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSE814BRHSATL | N/A 8.875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |
| HSE814BXHSFS | N/A 8.875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A |
| HSE814BRHSFS | N/A 8.875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A |