Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
 1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE103BXHSAFQ N/A 1 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BRHSAFQ N/A 1 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BXHSAFQKPS N/A 1 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BRHSAFQKPS N/A 1 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BXHSAFQRSS N/A 1 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BRHSAFQRSS N/A 1 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BXHSAFQHTPS N/A 1 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BRHSAFQHTPS N/A 1 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BXHSAFQATL N/A 1 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BRHSAFQATL N/A 1 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BXHSAFQFS N/A 1 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE103BRHSAFQFS N/A 1 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BXHSAFQ N/A 1 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BRHSAFQ N/A 1 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BXHSAFQKPS N/A 1 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BRHSAFQKPS N/A 1 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BXHSAFQRSS N/A 1 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BRHSAFQRSS N/A 1 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BXHSAFQHTPS N/A 1 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BRHSAFQHTPS N/A 1 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BXHSAFQATL N/A 1 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BRHSAFQATL N/A 1 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BXHSAFQFS N/A 1 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE104BRHSAFQFS N/A 1 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
LSE107BXHSAFQ N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
Unit of Measure
 1 2 3 4 5 »