Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
|---|---|---|---|---|---|---|---|
| 68514470036 | N/A SS150-HUB-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A SS150 | N/A 1/2 x 1/4 in | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A |
| 68514470015 | N/A SS095-HUB-1"-1/4X1/8KW | N/A 1 in | N/A SS095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.06 in52.324 mm |
N/A
|
| 68514470016 | N/A SS095-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A SS095 | N/A 1/4 x 1/8 in | N/A 1 in25.4 mm | N/A 2.06 in52.324 mm |
N/A
|
| 68514470019 | N/A SS100-HUB-1"-1/4X1/8KW | N/A 1 in | N/A SS100 | N/A 1/4 x 1/8 in | N/A 1.38 in35.052 mm | N/A 2.46 in62.484 mm | N/A |
| 68514470021 | N/A SS100-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A SS100 | N/A 1/4 x 1/8 in | N/A 1.38 in35.052 mm | N/A 2.46 in62.484 mm | N/A |
| 68514470020 | N/A SS100-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A SS100 | N/A 1/4 x 1/8 in | N/A 1.38 in35.052 mm | N/A 2.46 in62.484 mm | N/A |
| 68514470023 | N/A SS110-HUB-1"-1/4X1/8KW | N/A 1 in | N/A SS110 | N/A 1/4 x 1/8 in | N/A 1.68 in42.672 mm | N/A 3.32 in84.328 mm | N/A |
| 68514470025 | N/A SS110-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A SS110 | N/A 1/4 x 1/8 in | N/A 1.68 in42.672 mm | N/A 3.32 in84.328 mm | N/A |
| 68514470024 | N/A SS110-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A SS110 | N/A 1/4 x 1/8 in | N/A 1.68 in42.672 mm | N/A 3.75 in95.25 mm | N/A |
| 68514470029 | N/A SS150-HUB-1"-1/4X1/8KW | N/A 1 in | N/A SS150 | N/A 1/4 x 1/8 in | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A |
| 68514470031 | N/A SS150-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A SS150 | N/A 1/4 x 1/8 in | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A |
| 68514470030 | N/A SS150-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A SS150 | N/A 1/4 x 1/8 in | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A |
| 68514470007 | N/A SS075-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A SS075 | N/A 1/8 x 1/16 in | N/A 0.82 in20.828 mm | N/A 1.695 in43.053 mm | N/A |
| 68514470011 | N/A SS095-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A SS095 | N/A 1/8 x 1/16 in | N/A 0.82 in20.828 mm | N/A 2.06 in52.324 mm |
N/A
|
| 68514470009 | N/A SS075-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A SS075 | N/A 3/16 x 3/32 in | N/A 0.82 in20.828 mm | N/A 1.695 in43.053 mm | N/A |
| 68514470008 | N/A SS075-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A SS075 | N/A 3/16 x 3/32 in | N/A 0.82 in20.828 mm | N/A 1.695 in43.053 mm | N/A |
| 68514470010 | N/A SS075-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A SS075 | N/A 3/16 x 3/32 in | N/A 0.82 in20.828 mm | N/A 1.695 in43.053 mm | N/A |
| 68514470013 | N/A SS095-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A SS095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.06 in52.324 mm |
N/A
|
| 68514470012 | N/A SS095-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A SS095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.06 in52.324 mm |
N/A
|
| 68514470014 | N/A SS095-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A SS095 | N/A 3/16 x 3/32 in | N/A 1 in25.4 mm | N/A 2.06 in52.324 mm |
N/A
|
| 68514470017 | N/A SS100-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A SS100 | N/A 3/16 x 3/32 in | N/A 1.38 in35.052 mm | N/A 2.46 in62.484 mm | N/A |
| 68514470018 | N/A SS100-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A SS100 | N/A 3/16 x 3/32 in | N/A 1.38 in35.052 mm | N/A 2.46 in62.484 mm | N/A |
| 68514476555 | N/A SS110-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A SS110 | N/A 3/16 x 3/32 in | N/A 1.68 in42.672 mm | N/A 3.32 in84.328 mm | N/A |
| 68514470028 | N/A SS110-HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A SS110 | N/A 3/8 x 3/16 in | N/A 1.68 in42.672 mm | N/A 3.32 in84.328 mm | N/A |
| 68514470033 | N/A SS150-HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A SS150 | N/A 3/8 x 3/16 in | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A |