Print Back

●   UCFC piloted flanged units are suggested for industrial applications where normal loads are encountered.
●   UCFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFC series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
Mounted Bearings_U-Series_UCFC209
Mounted Bearings-U-Series-UCFC-Line-Drawing
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UCFC209-28 N/A UC209-28 N/A 1 3/4 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
UCFC209 N/A UC209 N/A 45 mm N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
UCFC210-30 N/A UC210-30 N/A 1 7/8 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UCFC210-31 N/A UC210-31 N/A 1 15/16 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UCFC210 N/A UC210 N/A 50 mm N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UCFC210-32 N/A UC210-32 N/A 2 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UCFC211-32 N/A UC211-32 N/A 2 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UCFC211-34 N/A UC211-34 N/A 2 1/8 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UCFC211 N/A UC211 N/A 55 mm N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UCFC211-35 N/A UC211-35 N/A 2 3/16 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UCFC212-36 N/A UC212-36 N/A 2 1/4 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
UCFC212 N/A UC212 N/A 60 mm N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
UCFC212-38 N/A UC212-38 N/A 2 3/8 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
UCFC212-39 N/A UC212-39 N/A 2 7/16 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
UCFC213-40 N/A UC213-40 N/A 2 1/2 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD
UCFC213 N/A UC213 N/A 65 mm N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD
UCFC214-44 N/A UC214-44 N/A 2 3/4 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD
UCFC214 N/A UC214 N/A 70 mm N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD
UCFC215-47 N/A UC215-47 N/A 2 15/16 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
UCFC215 N/A UC215 N/A 75 mm N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
UCFC215-48 N/A UC215-48 N/A 3 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
UCFC216-50 N/A UC216-50 N/A 3.1250 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD
UCFC216 N/A UC216 N/A 80 mm N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD
UCFC217-52 N/A UC217-52 N/A 3 1/4 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD
UCFC217 N/A UC217 N/A 85 mm N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD
Unit of Measure
1 2 3