Print Back

●   The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
●   The eccentric locking feature is ideal for non-reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
Mounted Bearings_U-Series_UEL205
Mounted Bearings-U-Series-UEL-Line-Drawing
Unit of Measure
1 2 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UEL201 N/A 12 mm N/A 47 mm1.850 in N/A 43.7 mm1.72 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
UEL201-8 N/A 1/2 in N/A 47 mm1.850 in N/A 43.7 mm1.72 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
UEL202 N/A 15 mm N/A 47 mm1.850 in N/A 43.7 mm1.72 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
UEL202-10 N/A 5/8 in N/A 47 mm1.850 in N/A 43.7 mm1.72 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
UEL203 N/A 17 mm N/A 47 mm1.850 in N/A 43.7 mm1.72 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
UEL204-12 N/A 3/4 in N/A 47 mm1.850 in N/A 43.7 mm1.72 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
UEL204 N/A 20 mm N/A 47 mm1.850 in N/A 43.7 mm1.72 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
UEL205-14 N/A 7/8 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD
UEL205-15 N/A 15/16 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD
UEL205 N/A 25 mm N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD
UEL205-16 N/A 1 in N/A 52 mm2.047 in N/A 44.4 mm1.748 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD
UEL206-18 N/A 1 1/8 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD
UEL206 N/A 30 mm N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD
UEL206-19 N/A 1 3/16 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD
UEL206-20 N/A 1 1/4 in N/A 62 mm2.441 in N/A 48.4 mm1.906 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD
UEL207-20 N/A 1 1/4 in N/A 72 mm2.835 in N/A 51.1 mm2.012 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
UEL207-21 N/A 1 5/16 in N/A 72 mm2.835 in N/A 51.1 mm2.012 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
UEL207-22 N/A 1 3/8 in N/A 72 mm2.835 in N/A 51.1 mm2.012 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
UEL207 N/A 35 mm N/A 72 mm2.835 in N/A 51.1 mm2.012 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
UEL207-23 N/A 1 7/16 in N/A 72 mm2.835 in N/A 51.1 mm2.012 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
UEL208-24 N/A 1 1/2 in N/A 80 mm3.15 in N/A 56.3 mm2.217 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD
UEL208-25 N/A 1 9/16 in N/A 80 mm3.15 in N/A 56.3 mm2.217 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD
UEL208 N/A 40 mm N/A 80 mm3.15 in N/A 56.3 mm2.217 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD
UEL209-26 N/A 1 5/8 in N/A 85 mm3.346 in N/A 56.3 mm2.217 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
UEL209-27 N/A 1 11/16 in N/A 85 mm3.346 in N/A 56.3 mm2.217 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
Unit of Measure
1 2