Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 25 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Ce - Dynamic Radial Rating (lbf)

Ce - Dynamic Radial Rating (N)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Add To Cart/Request Quote
N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 20 º N/A 630 lbf2790 N N/A 1600 lbf7100 N N/A STEEL N/A Nylon Cage N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 20 º N/A 1060 lbf4700 N N/A 2320 lbf10300 N N/A STEEL N/A Nylon Cage N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 20 º N/A 1060 lbf4700 N N/A 2320 lbf10300 N N/A STEEL N/A Nylon Cage N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 20 º N/A 1060 lbf4700 N N/A 2320 lbf10300 N N/A STEEL N/A Nylon Cage N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4727 in12 mm N/A 20 º N/A 1560 lbf6930 N N/A 3200 lbf14200 N N/A STEEL N/A Nylon Cage N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4727 in12 mm N/A 20 º N/A 1560 lbf6930 N N/A 3200 lbf14200 N N/A STEEL N/A Nylon Cage N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 20 º N/A 2080 lbf9200 N N/A 4550 lbf20200 N N/A STEEL N/A Steel Cage N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 20 º N/A 2080 lbf9200 N N/A 4550 lbf20200 N N/A STEEL N/A Steel Cage N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 20 º N/A 2080 lbf9200 N N/A 4550 lbf20200 N N/A STEEL N/A Steel Cage N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 20 º N/A 2080 lbf9200 N N/A 4550 lbf20200 N N/A STEEL N/A Steel Cage N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1830 lbf8100 N N/A 3800 lbf16800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1830 lbf8100 N N/A 3800 lbf16800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1830 lbf8100 N N/A 3800 lbf16800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2160 lbf9590 N N/A 4400 lbf19500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2160 lbf9590 N N/A 4400 lbf19500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2120 lbf9400 N N/A 3750 lbf16600 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2120 lbf9400 N N/A 3750 lbf16600 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2120 lbf9400 N N/A 3750 lbf16600 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3000 lbf13300 N N/A 5850 lbf26500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3000 lbf13300 N N/A 5850 lbf26500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 20 º N/A 5850 lbf25900 N N/A 12000 lbf53300 N N/A STEEL N/A Steel Cage N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 20 º N/A 5850 lbf25900 N N/A 12000 lbf53300 N N/A STEEL N/A Steel Cage N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3050 lbf13500 N N/A 5200 lbf23000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3050 lbf13500 N N/A 5200 lbf23000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3050 lbf13500 N N/A 5200 lbf23000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
1 - 25 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »