Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
26 - 50 of 55 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore d (mm)

O.D. D (mm)

O.D. D (in)

Width B (mm)

Width B (in)

Dynamic Load Rating C1 (N)

Dynamic Load Rating C1 (lbf)

Thermal Speed Ratings - Oil (rpm)

Thermal Speed Ratings - Grease (rpm)

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

N/A 260 mm N/A 360 mm14.1732 in N/A 60 mm2.3622 in N/A 333.4 mm13.1260 in N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 730 rpm N/A 650 rpm N/A CAD
N/A 260 mm N/A 360 mm14.1732 in N/A 60 mm2.3622 in N/A 333.4 mm13.1260 in N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 730 rpm N/A 650 rpm N/A CAD
N/A 260 mm N/A 360 mm14.1732 in N/A 60 mm2.3622 in N/A 333.4 mm13.1260 in N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 540 rpm N/A 460 rpm N/A CAD
N/A 300 mm N/A 380 mm14.9606 in N/A 38 mm1.4961 in N/A 362.8 mm14.2835 in N/A 865000 N194000 lbf N/A 464000 N104000 lbf N/A 750 rpm N/A 640 rpm N/A CAD
N/A 300 mm N/A 420 mm16.5354 in N/A 72 mm2.8346 in N/A 390 mm15.3543 in N/A 2260000 N508000 lbf N/A 1260000 N284000 lbf N/A 560 rpm N/A 500 rpm N/A CAD
N/A 320 mm N/A 400 mm15.748 in N/A 38 mm1.4961 in N/A 382.8 mm15.0709 in N/A 900000 N202000 lbf N/A 471000 N106000 lbf N/A 700 rpm N/A 600 rpm N/A CAD
N/A 320 mm N/A 400 mm15.748 in N/A 38 mm1.4961 in N/A 382.8 mm15.0709 in N/A 900000 N202000 lbf N/A 471000 N106000 lbf N/A 700 rpm N/A 600 rpm N/A CAD
N/A 320 mm N/A 440 mm17.3228 in N/A 72 mm2.8346 in N/A 410.5 mm16.1614 in N/A 2400000 N540000 lbf N/A 1300000 N293000 lbf N/A 520 rpm N/A 470 rpm N/A CAD
N/A 340 mm N/A 420 mm16.5354 in N/A 38 mm1.4961 in N/A 402.8 mm15.8583 in N/A 953000 N214000 lbf N/A 484000 N109000 lbf N/A 650 rpm N/A 560 rpm N/A CAD
N/A 380 mm N/A 480 mm18.8976 in N/A 46 mm1.8110 in N/A 457.3 mm18.0039 in N/A 1350000 N304000 lbf N/A 698000 N157000 lbf N/A 540 rpm N/A 470 rpm N/A CAD
N/A 380 mm N/A 520 mm20.4724 in N/A 82 mm3.2283 in N/A 487.3 mm19.1850 in N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 390 rpm N/A 360 rpm N/A CAD
N/A 380 mm N/A 520 mm20.4724 in N/A 82 mm3.2283 in N/A 487.3 mm19.1850 in N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 390 rpm N/A 360 rpm N/A CAD
N/A 400 mm N/A 500 mm19.685 in N/A 46 mm1.8110 in N/A 474 mm18.6614 in N/A 1410000 N316000 lbf N/A 713000 N160000 lbf N/A 510 rpm N/A 440 rpm N/A CAD
N/A 420 mm N/A 520 mm20.4724 in N/A 46 mm1.8110 in N/A 498.8 mm19.6378 in N/A 1490000 N335000 lbf N/A 733000 N165000 lbf N/A 330 rpm N/A 280 rpm N/A CAD
N/A 440 mm N/A 540 mm21.2598 in N/A 46 mm1.8110 in N/A 515.5 mm20.2953 in N/A 1550000 N347000 lbf N/A 746000 N168000 lbf N/A 450 rpm N/A 390 rpm N/A CAD
N/A 460 mm N/A 580 mm22.8346 in N/A 56 mm2.2047 in N/A 552.6 mm21.7559 in N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 410 rpm N/A 360 rpm N/A CAD
N/A 460 mm N/A 580 mm22.8346 in N/A 56 mm2.2047 in N/A 552.6 mm21.7559 in N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 410 rpm N/A 360 rpm N/A CAD
N/A 460 mm N/A 620 mm24.4094 in N/A 95 mm3.7402 in N/A 578.5 mm22.7756 in N/A 4610000 N1040000 lbf N/A 2310000 N518000 lbf N/A 300 rpm N/A 280 rpm N/A CAD
N/A 480 mm N/A 650 mm25.5906 in N/A 100 mm3.937 in N/A 615.2 mm24.2205 in N/A 4910000 N110000 lbf N/A 2570000 N579000 lbf N/A 230 rpm N/A 210 rpm N/A CAD
N/A 500 mm N/A 620 mm24.4094 in N/A 56 mm2.2047 in N/A 593.3 mm23.3583 in N/A 2210000 N496000 lbf N/A 1070000 N241000 lbf N/A 370 rpm N/A 330 rpm N/A CAD
N/A 500 mm N/A 670 mm26.3780 in N/A 100 mm3.937 in N/A 630.9 mm24.8386 in N/A 5060000 N1140000 lbf N/A 2610000 N587000 lbf N/A 280 rpm N/A 260 rpm N/A CAD
N/A 500 mm N/A 670 mm26.3780 in N/A 100 mm3.937 in N/A 630.9 mm24.8386 in N/A 5060000 N1140000 lbf N/A 2610000 N587000 lbf N/A 280 rpm N/A 260 rpm N/A CAD
N/A 530 mm N/A 650 mm25.5906 in N/A 56 mm2.2047 in N/A 624 mm24.5669 in N/A 2340000 N525000 lbf N/A 1100000 N248000 lbf N/A 350 rpm N/A 300 rpm N/A CAD
N/A 560 mm N/A 680 mm26.7717 in N/A 56 mm2.2047 in N/A 654.7 mm25.7756 in N/A 2460000 N554000 lbf N/A 1130000 N255000 lbf N/A 320 rpm N/A 280 rpm N/A CAD
N/A 600 mm N/A 730 mm28.7402 in N/A 60 mm2.3622 in N/A 695.2 mm27.3701 in N/A 2630000 N592000 lbf N/A 1170000 N263000 lbf N/A 300 rpm N/A 270 rpm N/A CAD
26 - 50 of 55 | Results Per Page | View | Unit of Measure
1 2 3