Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5901 - 5925 of 9349 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A CAD
N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A CAD
N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A CAD
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A CAD
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A CAD
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A CAD
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A CAD
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A CAD
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A CAD
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A CAD
N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A CAD
N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A CAD
N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A CAD
5901 - 5925 of 9349 | Results Per Page | View | Unit of Measure
« 236 237 238 239 240 »